(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Baby Screwdriver BBD-M75

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of BBD-M75

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    3
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.4
  • Overall Length L(mm)
    126
  • Shaft diameter D(mm)
    3
  • Grip Width D(mm)
    12.5
  • Weight(g)
    11
Part Number
BBD-M75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 50.00

HANDTOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    3
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.4
  • Overall Length L(mm)
    126
  • Shaft diameter D(mm)
    3
  • Grip Width D(mm)
    12.5
  • Weight(g)
    11

Product Description

Baby screwdriver with round shaft.
[Features]
· Convenient for adjustment of metering and precision equipment, etc.
[Applications]
· Ideal for assembly and maintenance of electronic devices and precision equipment.
· Ideal for assembly and maintenance work automobiles, motorcycles and bicycles.

Specifications of BBD-M75

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    3
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.4
  • Overall Length L(mm)
    126
  • Shaft diameter D(mm)
    3
  • Grip Width D(mm)
    12.5
  • Weight(g)
    11
Part Number
BBD-M75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 50.00

HANDTOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1