1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silver for Heavy Steel Materials【20-25 Pieces Per Package】 (Part Number)

Silver for Heavy Steel Materials
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,961.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cutting grindstone for a wide range of applications, demonstrating true strength for heavy steel and special steel.
· For work in which priority is given to cutting speed over the number of cuts.
· For cutting round/square steel bars, heavy steel and special steel such as stainless steel and cast iron, etc.

Part Number
SLV-305-2.5-25.4-A36M
SLV-355-3-25.4-A36M
SLV-405-3-25.4-A36M
SLV-455-3.5-25.4-A36M
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Maximum Operating Peripheral Speed
(m/s)
Number of packages
(pcs)

฿ 4,961.29

RST GRIND STONES 1 Pack(s)

25 Pieces Per Package

6 Day(s) 3052.57225

฿ 7,922.58

RST GRIND STONES 1 Pack(s)

25 Pieces Per Package

6 Day(s) 35537225

฿ 8,496.77

RST GRIND STONES 1 Pack(s)

25 Pieces Per Package

6 Day(s) 40536325

฿ 13,935.48

RST GRIND STONES 1 Pack(s)

20 Pieces Per Package

6 Day(s) 4553.56320

Loading...

  1. 1

Basic Information

Product Model Flat Work Material Stainless Steel / Cast Iron Abrasive A
Particle Size(#) 36 Hardness M Inner Diameter(mm) 25.4