1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Separator Type Electronic Balance (Part Number)

Separator Type Electronic Balance
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 135,360.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A highly precise weight sensor for use on production lines.
· Weighing capacity of 110 g - 1,100 g and minimum display of 0.1 mg - 1 mg. Width of compact measurement part: 80 mm.
· Weight for calibration included as standard.
· Equipped with the measurement sensor system SHS (Super Hybrid Sensor): Response speed approximately 1 second ★ Patented.
· RS-232C interface: Equipped as standard.
· Data transmission software WinCT included as standard.
· LAN compatible (possible by using AD4212A-08).
· Dust-proof and drip-proof weighing part.
· Comparator display.

Part Number
AD-4212A-100SALE
AD-4212A-1000SALE
AD-4212A-200SALE
AD-4212A-600SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)

฿ 154,604.34

฿ 125,275.90

AAD BALANCES 1 Piece(s) 61 Day(s) 101100.00015050

฿ 174,166.70

฿ 125,278.11

AAD BALANCES 1 Piece(s) 61 Day(s) 1011000.0017070

฿ 135,360.02

฿ 109,641.62

AAD BALANCES 1 Piece(s) 61 Day(s) 102100.0015050

฿ 154,922.38

฿ 119,057.85

AAD BALANCES 1 Piece(s) 61 Day(s) 106100.0017070

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible None PC Connection Function Yes (Options including a cable are required.) Printer Connection Function Yes (An optional component may be required as well as cable and others.)
Dust-proof and waterproof function Available PC Connection-Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php Printer Connection Compatible Optional Items No Option Required
Weight(kg) 4 Power Supply AC Adapter (Standard Accessory) % Minimum Display(%) 1