1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure Double Sided Stainless Steel Neo Lock 19 Width 22 Width 25 Width (Part Number)

Tape Measure Double Sided Stainless Steel Neo Lock 19 Width 22 Width 25 Width
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,134.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· JIS Class 1 (metric scale only).
· Double-sided scale.
· 455 mm pitch stud mark.
· Comes with a belt clip (19/22 width).
· With large belt clip (25 width).
· Four-point rivet.
· It is equipped with a shock absorber.
· Stainless steel tape material.
· Spring is stainless steel material.
· ABS Resin Case Material

Part Number
SS19-35BP
SS19-35SBP
SS19-55BP
SS19-55SBP
SS22-55BP
SS22-55SBP
SS25-55BP
SS25-55SBP
SS25-75BP
SS25-75SBP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Standard Scale Specification Weight
(g)

฿ 1,208.00

KDS CONVEX 1 Piece(s) 11 Day(s) 3.519JIS Class 1Meter164

฿ 1,134.05

MEASURING TOOL 1 Piece(s) 19 Day(s) 3.519-For shaku/foot measurement164

฿ 1,141.75

KDS CONVEX 1 Piece(s) 10 Day(s) 5.519JIS Class 1Meter240

฿ 1,404.82

MEASURING TOOL 1 Piece(s) 45 Day(s) 5.519-For shaku/foot measurement240

฿ 1,134.49

KDS CONVEX 1 Piece(s) 45 Day(s) 5.522JIS Class 1Meter272

฿ 1,525.43

MEASURING TOOL 1 Piece(s) 45 Day(s) 5.522-For shaku/foot measurement272

฿ 1,358.29

KDS CONVEX 1 Piece(s) 1 Day(s) 5.525JIS Class 1Meter301

฿ 1,504.92

MEASURING TOOL 1 Piece(s) 45 Day(s) 5.525-For shaku/foot measurement301

฿ 1,471.59

KDS CONVEX 1 Piece(s) 1 Day(s) 7.525JIS Class 1Meter393

฿ 1,623.23

MEASURING TOOL 1 Piece(s) 45 Day(s) 7.525-For shaku/foot measurement393

Loading...

  1. 1

Basic Information

Scale Indicator Both Sides Product Type Body Tape material Stainless Steel
Tape Coating Silica Coating / Stainless Steel Spring material Stainless Steel