(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Collet that can be easily attached and removed.
[Features]
· Choose from standard grade, A grade or AA grade, depending on the machining precision.
· Uses a 16° taper and is of ER standards, the most commonly used standard around the world.
· Can be used for a wide range of machining, such as drilling and small diameter end milling.
Collet (For Small Diameter Collet Chuck) Specifications
CR Collet external appearance
Collet GRADE | Runout precision (MAX, μm) RUNOUT | |
---|---|---|
Opening (A) | Tip (B) | |
Ultraprecision Grade (AA) | 1 | 3 |
Precision Grade (A) | 2 | 5 |
Standard Grade (STD) | 5 | 15 |
Grade | Applications |
---|---|
Ultraprecision Grade / Precision Grade | Reamer/center drill, carbide small diameter drill, end mill grind stone for inner grinding, tool for high-frequency motor carbide drill, lathe rotary tool (tool rotation) |
Standard Grade | General drill, tap lathe rotary tool (workpiece rotation) |
CHUCK | RSC07 | RSC10 | RSC13 | RSC16 | RSC20 | |||||
---|---|---|---|---|---|---|---|---|---|---|
COLLET CODE | CR07-d GRADE | CR10-d GRADE | CR13-d GRADE | CR16-d GRADE | CR20-d GRADE | |||||
ød | ød | Gripping RANGE | ød | Gripping RANGE | ød | Gripping RANGE | ød | Gripping RANGE | ød | Gripping RANGE |
1.0 | 0.5 to 1.0 | 1.0 | 0.5 to 1.0 | 1.0 | 0.5 to 1.0 | 1.5 | 1.0 to 1.5 | 2.0 | 1.5 to 2.0 | |
1.5 | 1.0 to 1.5 | 1.5 | 1.0 to 1.5 | 1.5 | 1.0 to 1.5 | 2.0 | 1.5 to 2.0 | 2.5 | 2.0 to 2.5 | |
2.0 | 1.5 to 2.0 | 2.0 | 1.5 to 2.0 | 2.0 | 1.5 to 2.0 | 2.5 | 2.0 to 2.5 | 3.0 | 2.5 to 3.0 | |
2.5 | 2.0 to 2.5 | 2.5 | 2.0 to 2.5 | 2.5 | 2.0 to 2.5 | 3.0 | 2.5 to 3.0 | 4.0 | 3.0 to 4.0 | |
3.0 | 2.5 to 3.0 | 3.0 | 2.5 to 3.0 | 3.0 | 2.5 to 3.0 | 4.0 | 3.0 to 4.0 | 5.0 | 4.0 to 5.0 | |
3.5 | 3.0 to 3.5 | 4.0 | 3.0 to 4.0 | 4.0 | 3.0 to 4.0 | 5.0 | 4.0 to 5.0 | 6.0 | 5.0 to 6.0 | |
4.0 | 3.5 to 4.0 | 5.0 | 4.0 to 5.0 | 5.0 | 4.0 to 5.0 | 6.0 | 5.0 to 6.0 | 7.0 | 6.0 to 7.0 | |
4.5 | 4.0 to 4.5 | 6.0 | 5.0 to 6.0 | 6.0 | 5.0 to 6.0 | 7.0 | 6.0 to 7.0 | 8.0 | 7.0 to 8.0 | |
5.0 | 4.5 to 5.0 | 7.0 | 6.0 to 7.0 | 7.0 | 6.0 to 7.0 | 8.0 | 7.0 to 8.0 | 9.0 | 8.0 to 9.0 | |
5.5 | 5.0 to 5.5 | 8.0 | 7.0 to 8.0 | 8.0 | 7.0 to 8.0 | 9.0 | 8.0 to 9.0 | 10.0 | 9.0 to 10.0 | |
6.0 | 5.5 to 6.0 | 9.0 | 8.0 to 9.0 | 9.0 | 8.0 to 9.0 | 10.0 | 9.0 to 10.0 | 11.0 | 10.0 to 11.0 | |
6.5 | 6.0 to 6.5 | 10.0 | 9.0 to 10.0 | 10.0 | 9.0 to 10.0 | 11.0 | 10.0 to 11.0 | 12.0 | 11.0 to 12.0 | |
7.0 | 6.5 to 7.0 | 11.0 | 10.0 to 11.0 | 12.0 | 11.0 to 12.0 | 13.0 | 12.0 to 13.0 | |||
12.0 | 11.0 to 12.0 | 13.0 | 12.0 to 13.0 | 14.0 | 13.0 to 14.0 | |||||
13.0 | 12.0 to 13.0 | 14.0 | 13.0 to 14.0 | 15.0 | 14.0 to 15.0 | |||||
15.0 | 14.0 to 15.0 | 16.0 | 15.0 to 16.0 | |||||||
16.0 | 15.0 to 16.0 | 17.0 | 16.0 to 17.0 | |||||||
18.0 | 17.0 to 18.0 | |||||||||
19.0 | 18.0 to 19.0 | |||||||||
20.0 | 19.0 to 20.0 | |||||||||
øD | 11 | 16 | 20 | 25 | 32 | |||||
L | 18 | 27 | 31 | 35 | 40 |
Part Number |
---|
CR07-3A |
CR10-5A |
CR13-12AA |
CR20-9A |
CR20-16A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Inner diameter D (φ) | Grade | Grasp capacity (Blade tool shank diameter) | Applicable body | A | B | φD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,312.27 | SWA TOOLING | 1 Piece(s) | 3 Day(s) | - | 3 | A | 2.5-3.0 | CTM07 | 12 | 20 | - | ||
฿ 2,785.00 | TOOLING | 1 Piece(s) | 13 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 3,215.12 | COLLET | 1 Piece(s) | 5 Day(s) | 31 | - | - | - | - | - | - | 20 | ||
฿ 2,920.15 | SWA TOOLING | 1 Piece(s) | 5 Day(s) | - | 9 | A | 8.0-9.0 | CTM20 | 33 | 40 | - | ||
฿ 1,808.00 | SWA TOOLING | 1 Piece(s) | 16 Day(s) | - | - | - | - | - | - | - | - |
Loading...
Product Classification | Accessories |
---|
How can we improve?
How can we improve?