(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inspection Mirror Z-355

Inspection Mirror Z-355

You can add up to 6 items to the comparison list.

Loading...

Specifications of Z-355

  • Mirror Shape
    Square shape
  • Mirror Size(mm)
    Vertical: 86; Horizontal: 54; Thickness 0.4
  • Maximum expansion and contraction value in full length(mm)
    640
  • Minimum expansion and contraction value in full length(mm)
    150
  • Mass(g)
    50
  • Product Type
    The mirror is a swing type that allows the angle to be adjusted
Part Number
Z-355
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,304.00

INSPECTION MIRROR 1 Piece(s) Same day 10

Basic Specifications

  • Mirror Shape
    Square shape
  • Mirror Size(mm)
    Vertical: 86; Horizontal: 54; Thickness 0.4
  • Maximum expansion and contraction value in full length(mm)
    640
  • Minimum expansion and contraction value in full length(mm)
    150
  • Mass(g)
    50
  • Product Type
    The mirror is a swing type that allows the angle to be adjusted

Product Description

An inspection glass that adopts a stainless steel mirror.
[Features]
· As it does not break and scatter fragments, it is ideal for locations where dirt and dust must be avoided.
· Since it is as thin as 0.4 mm, it can be used in narrow gaps.
· Not prone to discoloration or rust, etc., and both durable and heat-resistant.
· The mirror part is a swing type that allows the angle to be adjusted, and can be used anywhere.
[Applications]
· For working in narrow spaces or high-temperature environments such as engine rooms.

Specifications of Z-355

  • Mirror Shape
    Square shape
  • Mirror Size(mm)
    Vertical: 86; Horizontal: 54; Thickness 0.4
  • Maximum expansion and contraction value in full length(mm)
    640
  • Minimum expansion and contraction value in full length(mm)
    150
  • Mass(g)
    50
  • Product Type
    The mirror is a swing type that allows the angle to be adjusted
Part Number
Z-355
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,304.00

INSPECTION MIRROR 1 Piece(s) Same day 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1