(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
B-212 |
B-222 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supplementary explanation | Material | Applicable Model | Inner capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 462.54 |
TOOL BAGS | 1 Piece(s) | 20 Day(s) | B-322 Inner Box B x 1, with 8 Partitions | - | B-17-BB | 1 pc. | ||
฿ 153.83 |
TOOL BAGS | 1 Piece(s) | 20 Day(s) | Partition Plates: 8 pcs | Conductive Plastic | B-17-BB/212 | 1 Bag (8 Sheets) |
Parts case with ESD performance.
[Features]
· Replacement parts for B-17-BB.
· Conductive inner box B.
· Can be divided into up to 12 equal areas in 1 line and 24 in 2 lines using partitioning plates.
[Application]
· Compatible with B-17-BB.
Part Number |
---|
B-212 |
B-222 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supplementary explanation | Material | Applicable Model | Inner capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 462.54 |
TOOL BAGS | 1 Piece(s) | 20 Day(s) | B-322 Inner Box B x 1, with 8 Partitions | - | B-17-BB | 1 pc. | ||
฿ 153.83 |
TOOL BAGS | 1 Piece(s) | 20 Day(s) | Partition Plates: 8 pcs | Conductive Plastic | B-17-BB/212 | 1 Bag (8 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?