(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wrist Strap F-155

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of F-155

  • Product Type
    Wrist Strap
  • Specifications
    Banana plug/alligator clip included
  • Ground Cord Length(m)
    1.6
  • Color
    Black
  • Size
    1600mm
  • Mass(g)
    65
  • Supplementary explanation
    Can be cleaned, usable inside of a clean room
  • Volume
    1 pc.
Part Number
F-155
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Volume

฿ 2,325.00

WRIST STRAP F-155 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

Product Description

Metal type wrist strap with high durability.
[Features]
· Sweat is not absorbed as it uses SUS304 for cleanliness.
· The wristband is elastic and its length can be adjusted, meaning that one size fits all.
· Ground wire connection has a 1 MΩ body protection resistor inserted.
· The wristband and the grounding wire are connected with a snap button.
· With the wristband still on the wrist, the ground wire connection can be easily removed.
[Applications]
· This prevents electrocution accidents, even if there is an electrical current from the ground path.

Specifications of F-155

  • Product Type
    Wrist Strap
  • Specifications
    Banana plug/alligator clip included
  • Ground Cord Length(m)
    1.6
  • Color
    Black
  • Size
    1600mm
  • Mass(g)
    65
  • Supplementary explanation
    Can be cleaned, usable inside of a clean room
  • Volume
    1 pc.
Part Number
F-155
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Volume

฿ 2,325.00

WRIST STRAP F-155 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1