- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
ESD Circuit Board Holder F-33
Specifications of F-33
-
- Product Type
- Conductive Container
-
- Specifications
- Substrate Holder
-
- Size
- External Dimensions:254X127X355 mm
-
- Mass(g)
- 480
-
- Supplementary explanation
- Holder for stocking circuit boards
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,075.00
|
ESD SUBSTRATE HOLDER F-33
|
1 Piece(s)
|
|
20 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Conductive Container
-
- Specifications
- Substrate Holder
-
- Size
- External Dimensions:254X127X355 mm
-
- Mass(g)
- 480
-
- Supplementary explanation
- Holder for stocking circuit boards
-
- Amount Of Content
- 1 pc.
Product Description
ESD board holder that can be nested during storage.
[Features]
· A large, long, and deep substrate can also be used.
· ESD control value: Point-to-point resistance Rp ≤ 1 x 1010 Ω.
· Heat resistance temperature: 110°C.
· Material: polypropylene.
· Weight: 380 g.
[Applications]
· Ideal for anti-static countermeasures.
Specifications of F-33
-
- Product Type
- Conductive Container
-
- Specifications
- Substrate Holder
-
- Size
- External Dimensions:254X127X355 mm
-
- Mass(g)
- 480
-
- Supplementary explanation
- Holder for stocking circuit boards
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,075.00
|
ESD SUBSTRATE HOLDER F-33
|
1 Piece(s)
|
|
20 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?