(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ESD Bag F-54

ESD Bag F-54

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 100.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
F-54-A
F-54-AA
F-54-B
F-54-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
Contents

฿ 100.00

ESD BAG F-54 1 Piece(s) - 19 Day(s) 100 0.15 1 Bag (10 Sheets)

฿ 100.96

ESD BAG F-54 1 Piece(s) - 12 Day(s) 70 0.15 1 Bag (10 Sheets)

฿ 194.40

ESD BAG F-54 1 Pack(s)

10 Pieces Per Package

12 Day(s) 200 0.25 1 Bag (10 Sheets)

฿ 351.71

ESD BAG F-54 1 Piece(s) - 12 Day(s) 300 0.45 1 Bag (10 Sheets)

Basic Specifications

  • Thickness(mm)
    0.05
  • Product Type
    Electrostatic Discharge Protection Products
  • Color
    Blue
  • Material
    Polyethylene
  • ESD Control Value(Ω)
    Surface resistance Rs<1 X 1011
  • Set Contents (Pcs.)
    10 pcs.
  • Supplementary explanation
    Semi-transparent to make contents easy to see
  • Contents
    1 Bag (10 Sheets)

Product Description

Does not use surfactant.
[Features]
· A bag for packaging sub-units using conductive polymer.
· Not using surfactant, there is almost no concern for the contamination transferring to the contents due to bleed-out.
· As conductive polymer will not dry up, you can be assured of storing it for a long period of time.
· Semi-transparent specification for easy visibility of contents.
· Thinner low cost version.
[Application]
· Ideal for anti-static countermeasure.

Part Number
F-54-A
F-54-AA
F-54-B
F-54-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
Contents

฿ 100.00

ESD BAG F-54 1 Piece(s) - 19 Day(s) 100 0.15 1 Bag (10 Sheets)

฿ 100.96

ESD BAG F-54 1 Piece(s) - 12 Day(s) 70 0.15 1 Bag (10 Sheets)

฿ 194.40

ESD BAG F-54 1 Pack(s)

10 Pieces Per Package

12 Day(s) 200 0.25 1 Bag (10 Sheets)

฿ 351.71

ESD BAG F-54 1 Piece(s) - 12 Day(s) 300 0.45 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1