- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
Size |
Weight (g) |
Amount Of Content |
|
฿ 768.93
|
ANTI-STATIC GLOVES
|
1 Piece(s)
|
|
1 Day(s)
|
L |
Total length: 205 mm |
16 |
1 Pair |
|
฿ 803.00
|
ANTI-STATIC GLOVES
|
1 Piece(s)
|
|
1 Day(s)
|
M |
Total length: 195 mm |
15 |
1 Pair |
Basic Specifications
-
- Product Type
- Other
-
- Application
- Electrical Conductivity
-
- Supplementary explanation
- A corona discharge suppresses the charge on the human body.
-
- Amount Of Content
- 1 Pair
Product Description
High grade ESD gloves dedicated for quality and comfortable fit.
[Features]
· Not coated.
· All the surface is woven with conductive fabric only.
· The seamless solid finish provides high elasticity, preventing fatigue even after long hours of work.
· The good breathability enables use for long periods of time without getting stuffy.
· Can touch a tablet and a smartphone for smooth operation.
· Class 1,000 equivalent.
· Outstanding fit provided by the thin base material conveys a sense of feeling of fingertips in the same way as bare fingers.
[Application]
· Convenient for various types of work.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
Size |
Weight (g) |
Amount Of Content |
|
฿ 768.93
|
ANTI-STATIC GLOVES
|
1 Piece(s)
|
|
1 Day(s)
|
L |
Total length: 205 mm |
16 |
1 Pair |
|
฿ 803.00
|
ANTI-STATIC GLOVES
|
1 Piece(s)
|
|
1 Day(s)
|
M |
Total length: 195 mm |
15 |
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?