(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double G Scraper 600

Double G Scraper 600

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 153663

  • Product Model
    Scraper
  • Length(mm)
    600
  • Weight(g)
    575
  • Blade
    Non-Slit Spare Blade (Large) 0.5 mm Thick 5 Units
  • Compatible Blade
    LB-10NS・LB-50NS・LB-10H・LB-10BH・LB-50H・LB-50BH
  • Amount Of Content
    1 pc.
Part Number
153663
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 957.70

SPATULAS/SCRAPERS 2 Piece(s) 3 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Scraper
  • Length(mm)
    600
  • Weight(g)
    575
  • Blade
    Non-Slit Spare Blade (Large) 0.5 mm Thick 5 Units
  • Compatible Blade
    LB-10NS・LB-50NS・LB-10H・LB-10BH・LB-50H・LB-50BH
  • Amount Of Content
    1 pc.

Product Description

[Features]
· For removal of paint, flooring, etc.
· Adhesives are easily removed from the fluororesin coating.
· The grip is designed in pursuit of the good grip concept.
· Easy-to-hold grip that allows force to be easily utilized.

Specifications of 153663

  • Product Model
    Scraper
  • Length(mm)
    600
  • Weight(g)
    575
  • Blade
    Non-Slit Spare Blade (Large) 0.5 mm Thick 5 Units
  • Compatible Blade
    LB-10NS・LB-50NS・LB-10H・LB-10BH・LB-50H・LB-50BH
  • Amount Of Content
    1 pc.
Part Number
153663
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 957.70

SPATULAS/SCRAPERS 2 Piece(s) 3 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1