(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Gray Nitrile Gloves, KLEENGUARD, G10

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 854.38 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
69100
69110
69120
69130
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Size Palm Width
(mm)
Amount Of Content

฿ 854.38

NITRILE RUBBER GLOVES 1 Pack(s)

150 Pieces Per Package

10 Day(s) 10 XS 70 1 Box (150 Sheets)

฿ 854.38

ULTRATHIN RUBBER GLOVES 1 Pack(s)

150 Pieces Per Package

10 Day(s) 10 S 80 1 Box (150 Sheets)

฿ 869.54

ULTRATHIN RUBBER GLOVES 1 Pack(s)

150 Pieces Per Package

20 Day(s) 10 M 95 1 Box (150 Sheets)

฿ 884.71

NITRILE RUBBER GLOVES 1 Pack(s)

150 Pieces Per Package

1 Day(s) 10 L 110 1 Box (150 Sheets)

Basic Specifications

Product Description

Nitrile rubber gloves that are easy to wear with comfortable workability.
[Features]
· A new manufacturing method is used to create thin gloves with improved tensile strength. For both left and right hands. Embossed fingerprints.
· Double chlorination is used to reduce impurities.
· The 0.09‑mm thickness provides excellent comfort and a good fit. Latex and powder-free.
· Contains 150 gloves for a sufficient supply.
[Applications]
· Optimal for lab and research facilities, schools, food factories, general factories, care centers, pet-related applications, maintenance and other work requiring hand protection.

Part Number
69100
69110
69120
69130
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Size Palm Width
(mm)
Amount Of Content

฿ 854.38

NITRILE RUBBER GLOVES 1 Pack(s)

150 Pieces Per Package

10 Day(s) 10 XS 70 1 Box (150 Sheets)

฿ 854.38

ULTRATHIN RUBBER GLOVES 1 Pack(s)

150 Pieces Per Package

10 Day(s) 10 S 80 1 Box (150 Sheets)

฿ 869.54

ULTRATHIN RUBBER GLOVES 1 Pack(s)

150 Pieces Per Package

20 Day(s) 10 M 95 1 Box (150 Sheets)

฿ 884.71

NITRILE RUBBER GLOVES 1 Pack(s)

150 Pieces Per Package

1 Day(s) 10 L 110 1 Box (150 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in strength.

Usage

●Testing and experiment.

Specification

●Color:Gray
●Q'ty Per Box(sheet):150
●SPQ(box):10
●Thickness: 0.09mm
●Food Sanitation Act Compliant Product

Materials

●Front/Back: Nitrile Rubber(NBR)