(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kimtex Pop-Up Blue White

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 60701

  • Product Model
    Non-woven Wipe
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    355×425mm
  • Number of Sheets Per Case
    Polypropylene
  • Packing Form
    Box
  • Ply
    1
  • 1 Box (150 Sheets)
Part Number
60701
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 7,900.00

NON-WOVEN WASTE CLOTHS (SHEET) 1 Pack(s)

600 Pieces Per Package

10 Day(s) 10 1 Box (150 Sheets)

Basic Specifications

  • Product Model
    Non-woven Wipe
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    355×425mm
  • Number of Sheets Per Case
    Polypropylene
  • Packing Form
    Box
  • Ply
    1
  • 1 Box (150 Sheets)

Product Description

[Features]
Polypropylene wipes with excellent resistance to chemicals and with low fluffing properties.
For wiping up oil or chemicals.
Non-woven fabric type. Polypropylene material.
Box type
Chemical resistant
[Applications]
· Recommended for use in: printing plants, maintenance, laboratories, research, schools, general factories, pharmaceutical factories, electronics factories and cosmetics factories

Specifications of 60701

  • Product Model
    Non-woven Wipe
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    355×425mm
  • Number of Sheets Per Case
    Polypropylene
  • Packing Form
    Box
  • Ply
    1
  • 1 Box (150 Sheets)
Part Number
60701
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 7,900.00

NON-WOVEN WASTE CLOTHS (SHEET) 1 Pack(s)

600 Pieces Per Package

10 Day(s) 10 1 Box (150 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1