(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Cushion clutch screwdriver with noise-canceling and external adjustment mechanism.
· Straight Type, Push Type (Just press to start)
Bit Insertion Point(mm) | 6.35 | Capacity Screw Size(mm) | 3.5~4.0 | Operating Air Pressure(Mpa) | 0.4–0.6 |
---|---|---|---|---|---|
Number of No-load Revolutions(min-1) | 1700 | Air Consumption(m3/min) | 0.15 | Total Length(mm) | 221 |
Supplement Explanation | Bit Opposite Side Dimensions Compatible with 6.35 mm | Bit Configuration | B | Body Shape | Straight Type |
Weight(g) | 560 | Accessories | Touch Joint (1), Control Handle (1) | Suitable Screw Diameter Small Screw(mm) | 3.5~4.0 |
Capacity Screw Diameter Coarse Tapping Screw(mm) | 3.0–3.5 | Capacity Screw Diameter Hexagon Bolts and Nuts(mm) | 3.5~4.0 |
How can we improve?
How can we improve?