(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a compact push-type impact screwdriver useful for tightening and removing threads and screws.
Simply push to use.
Part Number |
---|
YD-5A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 13,645.14 ฿ 11,719.81 | YKT AIRELECTORICTOOL | 1 Piece(s) | 1 Day(s) |
Loading...
Capacity Screw Diameter(mm) | M4.0~M6.0 | Bit Insertion Point(mm) | 6.35 | Operating Air Pressure(Mpa) | 0.6 |
---|---|---|---|---|---|
Maximum Tightening Torque(N▪m) | 15 | Number of No-load Revolutions(rpm) | 10000 | Air Consumption(m³/min) | 0.2 |
Exhaust | Rear | Total Length(mm) | 223 | Body Shape | Straight Type |
Weight(g) | 850 | Accessories | Touch Joint (1), Regulator (1) | Capacity screw diameter (small screw) | 5.5–6.0 |
Capacity screw diameter (tapping screw) | 4.0–5.0 | Capacity screw diameter (hexagon bolt and nut) | 4.5–5.0 |
Please check the type/dimensions/specifications of the part YD-5A in the Impact Screwdriver YD-5A series.
How can we improve?
How can we improve?