1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Angle Grinder NAG-400A

NPK AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,181.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·4 in
·Optional side handle available
·With coupler plug 20PM, single-end open-end wrench 32 mm, hex key (width across flats 6Hex.)

 
Part Number
15320
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,181.62

NPK AIRELECTORICTOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Suitable Grindstone Dimensions(mm) 100×6×15 Number of No-load Revolutions(min-1) 13600 Total Length(mm) 216
Overall Height(mm) 86 Weight(g) 1700 Hose Mouth Mounting Screw(Rc) 1/4
Hose Inner Dia.(mm) 9.5 Air Consumption(m3 / min) 0.65

Please check the type/dimensions/specifications of the part 15320 in the Angle Grinder NAG-400A series.