(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Water Pump Plier P-244

Water Pump Plier P-244

You can add up to 6 items to the comparison list.

Loading...

Specifications of P-244

  • Adjustment(Steps)
    5
  • Overall Length(mm)
    195
  • Mass(g)
    200
  • Note
    Electrical Worker Proficiency Test Recommended Item
Part Number
P-244
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 695.00

HAND TOOLS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Adjustment(Steps)
    5
  • Overall Length(mm)
    195
  • Mass(g)
    200
  • Note
    Electrical Worker Proficiency Test Recommended Item

Product Description

Small water pump pliers with an overall length of 195 mm.
[Features]
· Small type easy to use with outlet box.
· Weight: 200 g.
[Applications]
· Convenient for outlet boxes.

Specifications of P-244

  • Adjustment(Steps)
    5
  • Overall Length(mm)
    195
  • Mass(g)
    200
  • Note
    Electrical Worker Proficiency Test Recommended Item
Part Number
P-244
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 695.00

HAND TOOLS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1