(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hex Key L-Shaped Wrench Set AS900

Hex Key L-Shaped Wrench Set AS900

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of AS900

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    51 ~ 128
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    14 ~ 40
  • Material
    Special Alloy Steel
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10
  • Weight(g)
    310
Part Number
AS900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,509.16

HANDTOOL 1 Piece(s) Same day 10

Basic Specifications

Product Description

L type hexagonal bar wrench set with high strength and improved toughness that enables reliable work and safety.
[Features]
· Uses a special alloy to enhance torque, durability, and abrasion resistance.
· Prevents wearing of the hexagon part with high-level heat treatment/hard chrome plating treatment.
· 9-piece set. L-shaped standard type.
· Various strength-enhancing alloy elements are blended; the addition of complete heat treatment raises alloy performance to the limit.
· The setting of the ideal heat treatment conditionsimproves hardnessat a maximum of 15%.
· Holder included. Mass: 0.31 kg.
[Applications]
· Ideal for assembly of industrial machinery and electronic equipment, and for assembly and maintenance work of automobiles, motorcycles and bicycles.

Specifications of AS900

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    51 ~ 128
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    14 ~ 40
  • Material
    Special Alloy Steel
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10
  • Weight(g)
    310
Part Number
AS900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,509.16

HANDTOOL 1 Piece(s) Same day 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications