1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure GG 19-Wide, 25-Wide (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 748.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Elastomer cover focusing on excellent fit (good grip concept).
· Hook protector to prevent scratching of claws and building materials.
· Adopts anti-reflective silica coated tape.

Part Number
GG19-55
GG25-55
GG25-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Weight
(g)

฿ 748.11

KDS CONVEX 1 Piece(s) 10 Day(s) 5.519250

฿ 923.92

KDS CONVEX 1 Piece(s) 10 Day(s) 5.525318

฿ 1,120.08

KDS CONVEX 1 Piece(s) 10 Day(s) 7.525460

Loading...

  1. 1

Basic Information

Scale Indicator Both Sides Standard JIS Class 1 Product Type Body
Tape material Steel Tape Coating Silica Coating Spring material Steel
Hook protector Protector used