(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pluto is a cost effective, powerful and compact programmable safety controller used in a variety of applications: in large and small systems for process and functional safety.
Pluto can control most types of safety devices on the market, as well as ABB Jokab Safety DYNlink safety devices, analog sensors, encoders, contactors, valves and many more. Programming is done easily in the complimentary software, Pluto Manager.
The models with safety bus communication simplify the design of safety systems, thanks to our All-Master concept. A wide range of gateways allows communication with other networks and also remote monitoring of a Pluto system.
Part Number |
---|
2TLA020070R1700 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Safety Bus | Failsafe Outputs | Failsafe Inputs (Max) | Analog Inputs (Max) | Fast Counter Inputs (Max) | StatusBus Inputs (Max) | Non Failsafe Outputs (Max) | Number of Inputs | Number of Outputs | Protocol Type | Dimension Width (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,000.00 | PLUTO B46 V2 SAFETY-PLC | 1 Piece(s) | 3 Day(s) | Yes | 6 | 40 | 3 | - | 4 | 16 | Failsafe 40 | Failsafe (Transistor) 2 Failsafe (Relay) 4 Non-Failsafe 16 | MODBUS ASCII, Pluto Safety Bus, StatusBus | 90 | 0.65 |
Loading...
Representative Standard | CE / TUV | Diagnostic Coverage | High | Rated Control Supply Voltage (Us) | 24 V DC |
---|---|---|---|---|---|
Supply Voltage | 24 V DC | Dimension: Depth / Length(mm) | 120 | Dimension Height(mm) | 84 |
Please check the type/dimensions/specifications of the part 2TLA020070R1700 in the ABB Programmable safety controller (PLC) Pluto Series series.
Part Number |
---|
2TLA020070R1100 |
2TLA020070R1400 |
2TLA020070R1800 |
2TLA020070R4600 |
2TLA020070R4700 |
2TLA020070R6400 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Safety Bus | Failsafe Outputs | Failsafe Inputs (Max) | Analog Inputs (Max) | Fast Counter Inputs (Max) | StatusBus Inputs (Max) | Non Failsafe Outputs (Max) | Number of Inputs | Number of Outputs | Protocol Type | Dimension Width (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 69,166.67 | 1 Piece(s) | 3 Day(s) | Yes | - | - | - | - | - | - | Failsafe 8 | Failsafe (Transistor) 2 Failsafe (Relay) 2 Non-Failsafe 4 | MODBUS ASCII, Pluto Safety Bus, AS-i, StatusBus | 45 | 0.39 | ||
฿ 97,666.67 | 1 Piece(s) | 3 Day(s) | Yes | - | - | - | - | - | - | Failsafe 36 | Failsafe (Transistor) 2 Failsafe (Relay) 4 Non-Failsafe 16 | MODBUS ASCII, Pluto Safety Bus, AS-i, StatusBus | 90 | 0.65 | ||
฿ 154,327.00 | 1 Piece(s) | 3 Day(s) | No | 6 | 40 | 3 | - | 4 | 16 | Failsafe 40 | Failsafe (Transistor) 2 Failsafe (Relay) 4 Non-Failsafe 16 | MODBUS ASCII, StatusBus | 90 | 0.65 | ||
฿ 136,329.00 | 1 Piece(s) | 3 Day(s) | Yes | 4 | 16 | 1 | - | 4 | 8 | Failsafe 16 | Failsafe (Transistor) 2 Failsafe (Relay) 2 Non-Failsafe 8 | MODBUS ASCII, Pluto Safety Bus, StatusBus | 45 | 0.39 | ||
฿ 51,666.67 | 1 Piece(s) | 3 Day(s) | No | 4 | 16 | 1 | - | 4 | 8 | Failsafe 16 | Failsafe (Transistor) 2 Failsafe (Relay) 2 Non-Failsafe 8 | MODBUS ASCII, StatusBus | 45 | 0.39 | ||
฿ 86,333.33 | 1 Piece(s) | 70 Day(s) | Yes | 4 | 16 | 4 + 1 | - | 4 | 8 | Analog (0 ... 10 V / 4 ... 20 mA) 4 Failsafe 16 | Failsafe (Transistor) 2 Failsafe (Relay) 2 Non-Failsafe 8 | MODBUS ASCII, Pluto Safety Bus, StatusBus | 45 | 0.39 |
How can we improve?
How can we improve?