1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB Installation Contactors EN40..N Series (Part Number)

ABB Installation Contactors EN40..N Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,833.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The EN40..N installation contactors are used to control single and three-phase loads up to 40 A and can be operated by AC or DC and/or manually.
These contactors are made for use in household applications as well as in industrial environments.
The following benefits are provided:
Hum-free operation, low power consumption, integrated overvoltage protection and manual override.
Various contact combinations and accessories are available.
Manual operation is available in 3 states: "On", "Off", "Auto"

Part Number
EN40-20N-01
EN40-20N-06
EN40-30N-06
EN40-40N-01
EN40-40N-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Number of Main Contacts Weight
(kg)
Rated Control Circuit Voltage (Uc) Rated Operational Current AC-3 (Ie) Rated Operational Power AC-1 (Pe) Rated Operational Power AC-3 (Pe) Rated Operational Power AC-7a (Pe) Rated Operational Current AC-7b (Ie) Rated Operational Power AC-7b (Pe)

฿ 3,833.33

INSTALLATION CONTACTOR 1 Piece(s) 76 Day(s) 22 NO0.37524 V(230 V) Single Phase, NO 22 A(230 V) Single Phase, NO 9.2 kW(230 V) Single Phase, NO 3.7 kW(230 V) Single Phase, NO 9.2 kW(230 V) Single Phase, NO 22 A(230 V) Single Phase, NO 3.7 kW

฿ 3,833.33

INSTALLATION CONTACTOR 1 Piece(s) 76 Day(s) 22 NO0.375230 V(230 V) Single Phase, NO 22 A(230 V) Single Phase, NO 9.2 kW(230 V) Single Phase, NO 3.7 kW(230 V) Single Phase, NO 9.2 kW(230 V) Single Phase, NO 22 A(230 V) Single Phase, NO 3.7 kW

฿ 3,933.33

INSTALLATION CONTACTOR 1 Piece(s) 76 Day(s) 33 NO0.41230 V(230 V) Single Phase, NO 22 A
(400 V) Three Phase, NO 22 A
(230 V) Single Phase, NO 9.2 kW
(400 V) Three Phase, NO 27.7 kW
(230 V) Single Phase, NO 3.7 kW
(400 V) Three Phase, NO 11 kW
(230 V) Single Phase, NO 9.2 kW
(400 V) Three Phase, NO 27.7 kW
(230 V) Single Phase, NO 22 A
(400 V) Three Phase, NO 22 A
(230 V) Single Phase, NO 3.7 kW
(400 V) Three Phase, NO 11 kW

฿ 6,100.00

INSTALLATION CONTACTOR 1 Piece(s) 76 Day(s) 44 NO0.4124 V(230 V) Single Phase, NO 22 A
(400 V) Three Phase, NO 22 A
(230 V) Single Phase, NO 9.2 kW
(400 V) Three Phase, NO 27.7 kW
(230 V) Single Phase, NO 3.7 kW
(400 V) Three Phase, NO 11 kW
(230 V) Single Phase, NO 9.2 kW
(400 V) Three Phase, NO 27.7 kW
(230 V) Single Phase, NO 22 A
(400 V) Three Phase, NO 22 A
(230 V) Single Phase, NO 3.7 kW
(400 V) Three Phase, NO 11 kW

฿ 6,100.00

INSTALLATION CONTACTOR 1 Piece(s) 76 Day(s) 44 NO0.41230 V(230 V) Single Phase, NO 22 A
(400 V) Three Phase, NO 22 A
(230 V) Single Phase, NO 9.2 kW
(400 V) Three Phase, NO 27.7 kW
(230 V) Single Phase, NO 3.7 kW
(400 V) Three Phase, NO 11 kW
(230 V) Single Phase, NO 9.2 kW
(400 V) Three Phase, NO 27.7 kW
(230 V) Single Phase, NO 22 A
(400 V) Three Phase, NO 22 A
(230 V) Single Phase, NO 3.7 kW
(400 V) Three Phase, NO 11 kW

Loading...

  1. 1

Basic Information

Width(mm) 54 Height(mm) 85 Length(mm) 65
Standards IEC/EN 60947-1 / IEC/EN 60947-4-1 / IEC/EN 61095 / UL 60947-1 / UL 60947-4-1 Rated Operational Voltage(V) (Main Circuit) 220 V DC / 400 V AC Rated Frequency (f) Control Circuit 400 Hz / 50 Hz / 60 Hz / DC
Main Circuit 50 Hz / 60 Hz / DC
Rated Impulse Withstand Voltage (Uimp) 4 kV Rated Insulation Voltage (Ui)(V) 500 V Degree of Protection IP20
Tightening Torque Control Circuit 0.9 N·m
Main Circuit 2.5 N·m
Wire Stripping Length Control Circuit 7 mm
Main Circuit 13 mm
Recommended Screw Driver Control Circuit Pozidriv 1
Main Circuit Pozidriv 2
Rated Operational Current AC-1 (Ie) (NO) 40 A Rated Operational Current AC-7a (Ie) (NO) 40 A Electrical Durability
AC-1 (NO) 150000 cycle
AC-3 (NO) 100000 cycle
AC-7a (NO) 150000 cycle
AC-7b (NO) 100000 cycle
Mechanical Durability 1000000 cycle Connecting Capacity Main Circuit Flexible with Ferrule 1x 1.5 ~ 16 mm²
Flexible with Ferrule 2x 1.5 ~ 10 mm²
Flexible with Insulated Ferrule 1x 1.5 ~ 16 mm²
Flexible with Insulated Ferrule 2x 1.5 ~ 10 mm²
Flexible 1x 1.5 ~ 16 mm²
Flexible 2x 1.5 ~ 10 mm²
Rigid 1x 1.5 ~ 25 mm²
Rigid 2x 1.5 ~ 10 mm²
Connecting Capacity Control Circuit Flexible with Ferrule 1x 1 ~ 2.5 mm²
Flexible with Ferrule 2x 0.75 ~ 1.5 mm²
Flexible with Insulated Ferrule 1x 1 ~ 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ~ 1 mm²
Flexible 1x 1 ~ 2.5 mm²
Flexible 2x 1 ~ 1.5 mm²
Rigid 1x 1 ~ 4 mm²
Rigid 2x 1 ~ 2.5 mm²
Width in Number of Modular Spacings 3 Pollution Degree 3