(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DSE201 M, unique solution
Distinctive features:
With its breaking capacity of 10kA in only one module width and 115mm height, DSE201 M series is the perfect solution for a complete protection in commercial and industrial applications, where space optimization is particularly required.
The unique earth fault indicator window identifies any earth fault trip, making easier the troubleshooting on the network and reducing the downtime for maintenance.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Current (A) | Power Loss | Rated Ultimate Short-Circuit Breaking Capacity (Icu) |
---|---|---|---|---|---|---|---|---|
฿ 3,333.33 | RCBO | 1 Piece(s) | 8 Day(s) | 6 | 1.8 W | 15 kA | ||
฿ 3,333.33 | RCBO | 1 Piece(s) | 8 Day(s) | 10 | 1.8 W | 15 kA | ||
฿ 3,333.33 | RCBO | 1 Piece(s) | 8 Day(s) | 16 | 2.4 W | 15 kA | ||
฿ 3,333.33 | RCBO | 1 Piece(s) | 8 Day(s) | 20 | 3.0 W | 15 kA | ||
฿ 3,566.67 | RCBO | 1 Piece(s) | 8 Day(s) | 25 | 3.3 W | 15 kA | ||
฿ 3,566.67 | RCBO | 1 Piece(s) | 76 Day(s) | 32 | 4.4 W | 15 kA | ||
฿ 3,566.67 | RCBO | 1 Piece(s) | 76 Day(s) | 40 | 5.5 W | 15 kA | ||
฿ 3,566.67 | RCBO | 1 Piece(s) | 76 Day(s) | 50 | 5.3 W | 10 kA |
Loading...
Rated Braking Capacity at Rated Voltage of VDC 250(kA) | acc. to IEC 60898-1 240 V | Height(mm) | 115 | Width(mm) | 18 |
---|---|---|---|---|---|
Depth(mm) | 69 | Number of Poles | 1+N | Tripping Characteristics | Type C |
Rated Voltage (Ur) | 230-240 V AC | Weight(kg) | 0.2 | Standards | IEC 61009-1 / AS/NZS 61009.1 / IEC 61009-2-2 / BS EN 61009-1 |
Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 500 V | Rated Impulse Withstand Voltage (Uimp) | 4 kV | Input Voltage Type | AC |
Rated Short-Circuit Capacity | 10 kA | Rated Service Short-Circuit Breaking Capacity (Ics) | 7.5 kA | Frequency (f)(Hz) | 50 / 60 |
Rated Frequency (f)(Hz) | 50 … 60 | Contact Position Indication | Red ON / Green OFF | Energy Limiting Class | 3 |
Number of Protected Poles | 1 | Overvoltage Category | III | Tightening Torque | Top 1.2 N·m Bottom 2.8 N·m |
Release Type | C | Mounting Position | Any | Accessories Available | Yes |
Connecting Capacity | Busbar 10 mm² Rigid 1…35 mm² Flexible 1…16 mm² |
Terminal Type | Screw Terminals | Width in Number of Modular Spacings | 1 |
Built-In Depth (t2)(mm) | 68.9 |
How can we improve?
How can we improve?