1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ABB Miniature Circuit Breakers SH 200 Series C Characteristic (Part Number)

ABB Miniature Circuit Breakers SH 200 Series C Characteristic
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 183.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The SH 200 Miniature Circuit Breaker is perfectly suitable for protecting lighting and power socket circuits that can be frequently found in residential areas. ABB used its years of experience with miniature circuit breaker to create this product by combining the optimum features for residential use alone.

The Compact Home range is versatile to provide the customer with the perfect solution for residential over current protection. It is available in tripping characteristics B and C type; with breaking capacities between 3 and 6 kA. As usual for ABB miniature circuit breaker, SH 200 is available from one to four poles and additional in one & three pole plus Neutral. The rated currents are limited to 6 A up to 40 A as it is common in residential applications.

Part Number
SH201-C1
SH201-C2
SH201-C3
SH201-C4
SH201-C6
SH201-C10
SH201-C16
SH201-C20
SH201-C25
SH201-C32
SH201-C40
SH201-C50
SH201-C63
SH203-C1
SH203-C2
SH203-C3
SH203-C4
SH203-C6
SH203-C10
SH203-C16
SH203-C20
SH203-C25
SH203-C32
SH203-C40
SH203-C50
SH203-C63
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Width
(mm)
Number of Poles Power Loss Weight
(kg)
Operational Voltage Rated Short-Circuit Capacity Rated Conditional Short-Circuit Current (Inc) Electrical Durability Number of Protected Poles Mounting on DIN Rail Width in Number of Modular Spacings

฿ 800.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) 117.511.4 W
at Rated Operating Conditions per Pole: 1.4 W
0.125Maximum (Incl. Tolerance) 253 V AC
Minimum 12 V AC
(AC) 6 kA / (230 V) 6 kA / (230 / 400 V AC) 6 kA(230 V) 6 kA20000 AC cycle1TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
1

฿ 800.00

MINIATURE CIRCUIT BREAKER 12 Piece(s) 76 Day(s) 217.511.8 W
at Rated Operating Conditions per Pole: 1.8 W
0.125Maximum (Incl. Tolerance) 253 V AC
Minimum 12 V AC
(AC) 6 kA / (230 V) 6 kA / (230 / 400 V AC) 6 kA(230 V) 6 kA20000 AC cycle1TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
1

฿ 800.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) 317.511.3 W
at Rated Operating Conditions per Pole: 1.3 W
0.125Maximum (Incl. Tolerance) 253 V AC
Minimum 12 V AC
(AC) 6 kA / (230 V) 6 kA / (230 / 400 V AC) 6 kA(230 V) 6 kA20000 AC cycle1TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
1

฿ 800.00

MINIATURE CIRCUIT BREAKER 12 Piece(s) 76 Day(s) 417.511.8 W
at Rated Operating Conditions per Pole: 1.8 W
0.125Maximum (Incl. Tolerance) 253 V AC
Minimum 12 V AC
(AC) 6 kA / (230 V) 6 kA / (230 / 400 V AC) 6 kA(230 V) 6 kA20000 AC cycle1TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
1

฿ 183.33

CIRCUIT BREAKER 12 Piece(s) 8 Day(s) 617.512 W
at Rated Operating Conditions per Pole: 2 W
0.125Maximum (Incl. Tolerance) 253 V AC
Minimum 12 V AC
(AC) 6 kA / (230 V) 6 kA / (230 / 400 V AC) 6 kA(230 V) 6 kA20000 AC cycle1TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
1

฿ 183.33

CIRCUIT BREAKER 12 Piece(s) 8 Day(s) 1017.512.1 W
at Rated Operating Conditions per Pole: 2.1 W
0.125Maximum (Incl. Tolerance) 253 V AC
Minimum 12 V AC
(AC) 6 kA / (230 V) 6 kA / (230 / 400 V AC) 6 kA(230 V) 6 kA20000 AC cycle1TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
1

฿ 183.33

CIRCUIT BREAKER 12 Piece(s) 8 Day(s) 1617.512.5 W
at Rated Operating Conditions per Pole: 2.5 W
0.125Maximum (Incl. Tolerance) 253 V AC
Minimum 12 V AC
(AC) 6 kA / (230 V) 6 kA / (230 / 400 V AC) 6 kA(230 V) 6 kA20000 AC cycle1TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
1

฿ 183.33

CIRCUIT BREAKER 12 Piece(s) 8 Day(s) 2017.512.5 W
at Rated Operating Conditions per Pole: 2.5 W
0.125Maximum (Incl. Tolerance) 253 V AC
Minimum 12 V AC
(AC) 6 kA / (230 V) 6 kA / (230 / 400 V AC) 6 kA(230 V) 6 kA20000 AC cycle1TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
1

฿ 183.33

CIRCUIT BREAKER 12 Piece(s) 8 Day(s) 2517.513.2 W
at Rated Operating Conditions per Pole: 3.2 W
0.125Maximum (Incl. Tolerance) 253 V AC
Minimum 12 V AC
(AC) 6 kA / (230 V) 6 kA / (230 / 400 V AC) 6 kA(230 V) 6 kA20000 AC cycle1TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
1

฿ 183.33

CIRCUIT BREAKER 12 Piece(s) 8 Day(s) 3217.513.7 W
at Rated Operating Conditions per Pole: 3.7 W
0.125Maximum (Incl. Tolerance) 253 V AC
Minimum 12 V AC
(AC) 6 kA / (230 V) 6 kA / (230 / 400 V AC) 6 kA(230 V) 6 kA10000 AC cycle1TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
1

฿ 183.33

MINIATURE CIRCUIT BREAKER 1 Piece(s) 8 Day(s) 4017.514.8 W
at Rated Operating Conditions per Pole: 4.8 W
0.125Maximum (Incl. Tolerance) 253 V AC
Minimum 12 V AC
(AC) 6 kA / (230 V) 6 kA / (230 / 400 V AC) 6 kA(230 V) 6 kA10000 AC cycle1TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
1

฿ 400.00

CIRCUIT BREAKER 12 Piece(s) 8 Day(s) 5017.513.25 W
at Rated Operating Conditions per Pole: 3.25 W
0.125Maximum (Incl. Tolerance) 253 V AC
Minimum 12 V AC
(AC) 6 kA / (230 V) 6 kA / (230 / 400 V AC) 6 kA(230 V) 6 kA10000 AC cycle1TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
1

฿ 400.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 8 Day(s) 6317.514.8 W
at Rated Operating Conditions per Pole: 4.8 W
0.125Maximum (Incl. Tolerance) 253 V AC
Minimum 12 V AC
(AC) 6 kA / (230 V) 6 kA / (230 / 400 V AC) 6 kA(230 V) 6 kA10000 AC cycle1TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
1

฿ 3,616.67

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) 152.534.2 W
at Rated Operating Conditions per Pole: 1.4 W
0.375Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
(AC) 6 kA / (400 V AC) 6 kA(230 V) 6 kA / (400 V) 6 kA20000 AC cycle3-3

฿ 3,616.67

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) 252.535.4 W
at Rated Operating Conditions per Pole: 1.8 W
0.375Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
(AC) 6 kA / (400 V AC) 6 kA(230 V) 6 kA / (400 V) 6 kA20000 AC cycle3-3

฿ 3,616.67

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) 352.533.9 W
at Rated Operating Conditions per Pole: 1.3 W
0.375Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
(AC) 6 kA / (400 V AC) 6 kA(230 V) 6 kA / (400 V) 6 kA20000 AC cycle3-3

฿ 3,616.67

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) 452.535.4 W
at Rated Operating Conditions per Pole: 1.8 W
0.375Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
(AC) 6 kA / (400 V AC) 6 kA(230 V) 6 kA / (400 V) 6 kA20000 AC cycle3-3

฿ 1,700.00

CIRCUIT BREAKER 1 Piece(s) 8 Day(s) 652.536 W
at Rated Operating Conditions per Pole: 2 W
0.375Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
(AC) 6 kA / (400 V AC) 6 kA(230 V) 6 kA / (400 V) 6 kA20000 AC cycle3-3

฿ 1,700.00

CIRCUIT BREAKER 1 Piece(s) 8 Day(s) 1052.536.3 W
at Rated Operating Conditions per Pole: 2.1 W
0.375Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
(AC) 6 kA / (400 V AC) 6 kA(230 V) 6 kA / (400 V) 6 kA20000 AC cycle3-3

฿ 1,700.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 8 Day(s) 1652.537.5 W
at Rated Operating Conditions per Pole: 2.5 W
0.375Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
(AC) 6 kA / (400 V AC) 6 kA(230 V) 6 kA / (400 V) 6 kA20000 AC cycle3-3

฿ 1,700.00

CIRCUIT BREAKER 1 Piece(s) 8 Day(s) 2052.537.5 W
at Rated Operating Conditions per Pole: 2.5 W
0.375Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
(AC) 6 kA / (400 V AC) 6 kA(230 V) 6 kA / (400 V) 6 kA20000 AC cycle3-3

฿ 1,700.00

CIRCUIT BREAKER 1 Piece(s) 8 Day(s) 2552.539.6 W
at Rated Operating Conditions per Pole: 3.2 W
0.375Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
(AC) 6 kA / (400 V AC) 6 kA(230 V) 6 kA / (400 V) 6 kA20000 AC cycle3-3

฿ 1,700.00

CIRCUIT BREAKER 1 Piece(s) 8 Day(s) 3252.5311.1 W
at Rated Operating Conditions per Pole: 3.7 W
0.375Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
(AC) 6 kA / (400 V AC) 6 kA(230 V) 6 kA / (400 V) 6 kA10000 AC cycle3-3

฿ 1,700.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 8 Day(s) 4052.5314.4 W
at Rated Operating Conditions per Pole: 4.8 W
0.375Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
(AC) 6 kA / (400 V AC) 6 kA(230 V) 6 kA / (400 V) 6 kA10000 AC cycle3-3

฿ 2,466.67

CIRCUIT BREAKER 1 Piece(s) 8 Day(s) 5052.539.75 W
at Rated Operating Conditions per Pole: 3.25 W
0.375Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
(AC) 6 kA / (400 V AC) 6 kA(230 V) 6 kA / (400 V) 6 kA10000 AC cycle3-3

฿ 2,466.67

CIRCUIT BREAKER 1 Piece(s) 8 Day(s) 6352.5314.4 W
at Rated Operating Conditions per Pole: 4.8 W
0.375Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
(AC) 6 kA / (400 V AC) 6 kA(230 V) 6 kA / (400 V) 6 kA10000 AC cycle3-3

Loading...

  1. 1

Basic Information

Rated Braking Capacity at Rated Voltage of VDC 250(kA) acc. to IEC 60898-1 230 V AC Height(mm) 85 Depth(mm) 69
Tripping Characteristics Type C Pole Net Weight(kg) 0.125 Standards IEC/EN 60898-1
Rated Insulation Voltage (Ui) acc. to IEC/EN 60664-1 440 V Rated Impulse Withstand Voltage (Uimp) 4 kV / at Sea Level 6.2 kV / at 2000 m 5 kV Dielectric Test Voltage 50/60 Hz, 1 min: 2 kV
Input Voltage Type AC Rated Frequency (f)(Hz) 50 / 60 Power Supply Connection Arbitrary
Contact Position Indication ON / OFF Energy Limiting Class 3 Mechanical Durability 20000 cycle
Overvoltage Category III Tightening Torque 2 N·m Actuator Type Toggle
Screw Terminal Type Cage Terminal Actuator Marking I / O Actuator Material Insulation Group II, Black, Sealable
Housing Material Insulation Group II, RAL 7035 Mounting Position any Recommended Screw Driver Pozidriv 2
Accessories Available No Connecting Capacity Conductor 25 / 25 mm²
Flexible with Ferrule 0.75 ... 16 mm²
Flexible 0.75 ... 16 mm²
Rigid 0.75 ... 25 mm²
Stranded 0.75 ... 25 mm²
Installation Size acc. to DIN 43880 1
Terminal Type Screw Terminals Built-In Depth (t2)(mm) 69