(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The SH 200 Miniature Circuit Breaker is perfectly suitable for protecting lighting and power socket circuits that can be frequently found in residential areas. ABB used its years of experience with miniature circuit breaker to create this product by combining the optimum features for residential use alone.
The Compact Home range is versatile to provide the customer with the perfect solution for residential over current protection. It is available in tripping characteristics B and C type; with breaking capacities between 3 and 6 kA. As usual for ABB miniature circuit breaker, SH 200 is available from one to four poles and additional in one & three pole plus Neutral. The rated currents are limited to 6 A up to 40 A as it is common in residential applications.
Part Number |
---|
SH203-C3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Current (A) | Width (mm) | Number of Poles | Power Loss | Weight (kg) | Operational Voltage | Rated Short-Circuit Capacity | Rated Conditional Short-Circuit Current (Inc) | Electrical Durability | Number of Protected Poles | Mounting on DIN Rail | Width in Number of Modular Spacings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,616.67 | MINIATURE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | 3 | 52.5 | 3 | 3.9 W at Rated Operating Conditions per Pole: 1.3 W | 0.375 | Maximum (Incl. Tolerance) 440 V AC Minimum 12 V AC | (AC) 6 kA / (400 V AC) 6 kA | (230 V) 6 kA / (400 V) 6 kA | 20000 AC cycle | 3 | - | 3 |
Loading...
Rated Braking Capacity at Rated Voltage of VDC 250(kA) | acc. to IEC 60898-1 230 V AC | Height(mm) | 85 | Depth(mm) | 69 |
---|---|---|---|---|---|
Tripping Characteristics | Type C | Pole Net Weight(kg) | 0.125 | Standards | IEC/EN 60898-1 |
Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 V | Rated Impulse Withstand Voltage (Uimp) | 4 kV / at Sea Level 6.2 kV / at 2000 m 5 kV | Dielectric Test Voltage | 50/60 Hz, 1 min: 2 kV |
Input Voltage Type | AC | Rated Frequency (f)(Hz) | 50 / 60 | Power Supply Connection | Arbitrary |
Contact Position Indication | ON / OFF | Energy Limiting Class | 3 | Mechanical Durability | 20000 cycle |
Overvoltage Category | III | Tightening Torque | 2 N·m | Actuator Type | Toggle |
Screw Terminal Type | Cage Terminal | Actuator Marking | I / O | Actuator Material | Insulation Group II, Black, Sealable |
Housing Material | Insulation Group II, RAL 7035 | Mounting Position | any | Recommended Screw Driver | Pozidriv 2 |
Accessories Available | No | Connecting Capacity | Conductor 25 / 25 mm² Flexible with Ferrule 0.75 ... 16 mm² Flexible 0.75 ... 16 mm² Rigid 0.75 ... 25 mm² Stranded 0.75 ... 25 mm² |
Installation Size | acc. to DIN 43880 1 |
Terminal Type | Screw Terminals | Built-In Depth (t2)(mm) | 69 |
Please check the type/dimensions/specifications of the part SH203-C3 in the ABB Miniature Circuit Breakers SH 200 Series C Characteristic series.
Part Number |
---|
SH201-C2 |
SH201-C20 |
SH201-C25 |
SH203-C32 |
SH203-C4 |
SH203-C40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Current (A) | Width (mm) | Number of Poles | Power Loss | Weight (kg) | Operational Voltage | Rated Short-Circuit Capacity | Rated Conditional Short-Circuit Current (Inc) | Electrical Durability | Number of Protected Poles | Mounting on DIN Rail | Width in Number of Modular Spacings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 800.00 | 12 Piece(s) | 76 Day(s) | 2 | 17.5 | 1 | 1.8 W at Rated Operating Conditions per Pole: 1.8 W | 0.125 | Maximum (Incl. Tolerance) 253 V AC Minimum 12 V AC | (230 / 400 V AC) 6 kA / (AC) 6 kA / (230 V) 6 kA | (230 V) 6 kA | 20000 AC cycle | 1 | TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715 TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715 | 1 | ||
฿ 183.33 | 12 Piece(s) | 8 Day(s) | 20 | 17.5 | 1 | 2.5 W at Rated Operating Conditions per Pole: 2.5 W | 0.125 | Maximum (Incl. Tolerance) 253 V AC Minimum 12 V AC | (230 / 400 V AC) 6 kA / (AC) 6 kA / (230 V) 6 kA | (230 V) 6 kA | 20000 AC cycle | 1 | TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715 TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715 | 1 | ||
฿ 183.33 | 12 Piece(s) | 8 Day(s) | 25 | 17.5 | 1 | 3.2 W at Rated Operating Conditions per Pole: 3.2 W | 0.125 | Maximum (Incl. Tolerance) 253 V AC Minimum 12 V AC | (230 / 400 V AC) 6 kA / (AC) 6 kA / (230 V) 6 kA | (230 V) 6 kA | 20000 AC cycle | 1 | TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715 TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715 | 1 | ||
฿ 1,700.00 | 1 Piece(s) | 8 Day(s) | 32 | 52.5 | 3 | 11.1 W at Rated Operating Conditions per Pole: 3.7 W | 0.375 | Maximum (Incl. Tolerance) 440 V AC Minimum 12 V AC | (400 V AC) 6 kA / (AC) 6 kA | (230 V) 6 kA / (400 V) 6 kA | 10000 AC cycle | 3 | - | 3 | ||
฿ 3,616.67 | 1 Piece(s) | 76 Day(s) | 4 | 52.5 | 3 | 5.4 W at Rated Operating Conditions per Pole: 1.8 W | 0.375 | Maximum (Incl. Tolerance) 440 V AC Minimum 12 V AC | (400 V AC) 6 kA / (AC) 6 kA | (230 V) 6 kA / (400 V) 6 kA | 20000 AC cycle | 3 | - | 3 | ||
฿ 1,700.00 | 1 Piece(s) | 8 Day(s) | 40 | 52.5 | 3 | 14.4 W at Rated Operating Conditions per Pole: 4.8 W | 0.375 | Maximum (Incl. Tolerance) 440 V AC Minimum 12 V AC | (400 V AC) 6 kA / (AC) 6 kA | (230 V) 6 kA / (400 V) 6 kA | 10000 AC cycle | 3 | - | 3 |
How can we improve?
How can we improve?