1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB High Performance Miniature Circuit Breaker S800N Series, C Characteristic (Part Number)

ABB High Performance Miniature Circuit Breaker S800N Series, C Characteristic
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,383.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High Performance MCBs
S800N series with cage terminal, C characteristic
Function: protection and control of the circuits against overloads and short-circuits when a high breaking capacity is required; protection for resistive and inductive loads with low inrush current; very useful when selectivity is needed vs an MCCB or back-up vs other MCBs wired downstream.
Applications: commercial and industrial.
Standard: IEC/EN 60898, IEC/EN 60947-2
Icn=20 kA (10 ... 80 A)
Icu=36 kA

Part Number
S801N-C10
S801N-C13
S801N-C16
S801N-C20
S801N-C25
S801N-C32
S801N-C40
S801N-C50
S801N-C63
S802N-C10
S802N-C13
S802N-C16
S802N-C20
S802N-C25
S802N-C32
S802N-C40
S802N-C50
S802N-C63
S803N-C10
S803N-C13
S803N-C16
S803N-C20
S803N-C25
S803N-C32
S803N-C40
S803N-C50
S803N-C63
S804N-C10
S804N-C13
S804N-C16
S804N-C20
S804N-C25
S804N-C32
S804N-C40
S804N-C50
S804N-C63
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated Current
(A)
Width
(mm)
Number of Poles Power Loss Weight
(kg)
Rated Short-Circuit Capacity Rated Ultimate Short-Circuit Breaking Capacity (Icu) Rated Service Short-Circuit Breaking Capacity (Ics) Number of Protected Poles Width in Number of Modular Spacings

฿ 2,383.33

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 230 V AC
acc. to IEC 60947-2 400 V AC
102711.5 W
at Rated Operating Conditions per Pole: 1.5 W
0.245(230 / 400 V AC) 20 kA (125 V DC) 20 kA / (240 V AC) 36 kA / (254 V AC) 20 kA / (289 / 500 V AC) 10 kA / (400 V AC) 4.5 kA (125 V DC) 20 kA / (240 V AC) 30 kA / (254 V AC) 15 kA / (289 / 500 V AC) 8 kA / (400 V AC) 3 kA11.5

฿ 2,383.33

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 230 V AC
acc. to IEC 60947-2 400 V AC
132712 W
at Rated Operating Conditions per Pole: 2 W
0.245(230 / 400 V AC) 20 kA (125 V DC) 20 kA / (240 V AC) 36 kA / (254 V AC) 20 kA / (289 / 500 V AC) 10 kA / (400 V AC) 4.5 kA (125 V DC) 20 kA / (240 V AC) 30 kA / (254 V AC) 15 kA / (289 / 500 V AC) 8 kA / (400 V AC) 3 kA11.5

฿ 2,383.33

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 230 V AC
acc. to IEC 60947-2 400 V AC
162713.1 W
at Rated Operating Conditions per Pole: 3.1 W
0.245(230 / 400 V AC) 20 kA (125 V DC) 20 kA / (240 V AC) 36 kA / (254 V AC) 20 kA / (289 / 500 V AC) 10 kA / (400 V AC) 4.5 kA (125 V DC) 20 kA / (240 V AC) 30 kA / (254 V AC) 15 kA / (289 / 500 V AC) 8 kA / (400 V AC) 3 kA11.5

฿ 2,383.33

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 230 V AC
acc. to IEC 60947-2 400 V AC
202713.5 W
at Rated Operating Conditions per Pole: 3.5 W
0.245(230 / 400 V AC) 20 kA (125 V DC) 20 kA / (240 V AC) 36 kA / (254 V AC) 20 kA / (289 / 500 V AC) 10 kA / (400 V AC) 4.5 kA (125 V DC) 20 kA / (240 V AC) 30 kA / (254 V AC) 15 kA / (289 / 500 V AC) 8 kA / (400 V AC) 3 kA11.5

฿ 2,383.33

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 230 V AC
acc. to IEC 60947-2 400 V AC
252714.3 W
at Rated Operating Conditions per Pole: 4.3 W
0.245(230 / 400 V AC) 20 kA (125 V DC) 20 kA / (240 V AC) 36 kA / (254 V AC) 20 kA / (289 / 500 V AC) 10 kA / (400 V AC) 4.5 kA (125 V DC) 20 kA / (240 V AC) 30 kA / (254 V AC) 15 kA / (289 / 500 V AC) 8 kA / (400 V AC) 3 kA11.5

฿ 2,383.33

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 230 V AC
acc. to IEC 60947-2 400 V AC
322713.2 W
at Rated Operating Conditions per Pole: 3.2 W
0.245(230 / 400 V AC) 20 kA (125 V DC) 20 kA / (240 V AC) 36 kA / (254 V AC) 20 kA / (289 / 500 V AC) 10 kA / (400 V AC) 4.5 kA (125 V DC) 20 kA / (240 V AC) 30 kA / (254 V AC) 15 kA / (289 / 500 V AC) 8 kA / (400 V AC) 3 kA11.5

฿ 2,600.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 230 V AC
acc. to IEC 60947-2 400 V AC
402713.7 W
at Rated Operating Conditions per Pole: 3.7 W
0.245(230 / 400 V AC) 20 kA (125 V DC) 20 kA / (240 V AC) 36 kA / (254 V AC) 20 kA / (289 / 500 V AC) 10 kA / (400 V AC) 4.5 kA (125 V DC) 20 kA / (240 V AC) 30 kA / (254 V AC) 15 kA / (289 / 500 V AC) 8 kA / (400 V AC) 3 kA11.5

฿ 2,600.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 230 V AC
acc. to IEC 60947-2 400 V AC
502714.3 W
at Rated Operating Conditions per Pole: 4.3 W
0.245(230 / 400 V AC) 20 kA (125 V DC) 20 kA / (240 V AC) 36 kA / (254 V AC) 20 kA / (289 / 500 V AC) 10 kA / (400 V AC) 4.5 kA (125 V DC) 20 kA / (240 V AC) 30 kA / (254 V AC) 15 kA / (289 / 500 V AC) 8 kA / (400 V AC) 3 kA11.5

฿ 2,600.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 230 V AC
acc. to IEC 60947-2 400 V AC
632716.4 W
at Rated Operating Conditions per Pole: 6.4 W
0.245(230 / 400 V AC) 20 kA (125 V DC) 20 kA / (240 V AC) 36 kA / (254 V AC) 20 kA / (289 / 500 V AC) 10 kA / (400 V AC) 4.5 kA (125 V DC) 20 kA / (240 V AC) 30 kA / (254 V AC) 15 kA / (289 / 500 V AC) 8 kA / (400 V AC) 3 kA11.5

฿ 4,750.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
105423 W
at Rated Operating Conditions per Pole: 1.5 W
0.49(400 V AC) 20 kA (250 V DC) 20 kA / (415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (690 V AC) 4.5 kA (250 V DC) 20 kA / (415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (690 V AC) 3 kA23

฿ 4,750.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
135424 W
at Rated Operating Conditions per Pole: 2 W
0.49(400 V AC) 20 kA (250 V DC) 20 kA / (415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (690 V AC) 4.5 kA (250 V DC) 20 kA / (415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (690 V AC) 3 kA23

฿ 4,750.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
165426.2 W
at Rated Operating Conditions per Pole: 3.1 W
0.49(400 V AC) 20 kA (250 V DC) 20 kA / (415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (690 V AC) 4.5 kA (250 V DC) 20 kA / (415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (690 V AC) 3 kA23

฿ 4,750.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
205427 W
at Rated Operating Conditions per Pole: 3.5 W
0.49(400 V AC) 20 kA (250 V DC) 20 kA / (415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (690 V AC) 4.5 kA (250 V DC) 20 kA / (415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (690 V AC) 3 kA23

฿ 4,750.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
255428.6 W
at Rated Operating Conditions per Pole: 4.3 W
0.49(400 V AC) 20 kA (250 V DC) 20 kA / (415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (690 V AC) 4.5 kA (250 V DC) 20 kA / (415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (690 V AC) 3 kA23

฿ 4,750.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
325426.4 W
at Rated Operating Conditions per Pole: 3.2 W
0.49(400 V AC) 20 kA (250 V DC) 20 kA / (415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (690 V AC) 4.5 kA (250 V DC) 20 kA / (415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (690 V AC) 3 kA23

฿ 5,300.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
405427.4 W
at Rated Operating Conditions per Pole: 3.7 W
0.49(400 V AC) 20 kA (250 V DC) 20 kA / (415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (690 V AC) 4.5 kA (250 V DC) 20 kA / (415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (690 V AC) 3 kA23

฿ 5,300.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
505428.6 W
at Rated Operating Conditions per Pole: 4.3 W
0.49(400 V AC) 20 kA (250 V DC) 20 kA / (415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (690 V AC) 4.5 kA (250 V DC) 20 kA / (415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (690 V AC) 3 kA23

฿ 5,300.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
6354212.8 W
at Rated Operating Conditions per Pole: 6.4 W
0.49(400 V AC) 20 kA (250 V DC) 20 kA / (415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (690 V AC) 4.5 kA (250 V DC) 20 kA / (415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (690 V AC) 3 kA23

฿ 6,666.67

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
108134.5 W
at Rated Operating Conditions per Pole: 1.5 W
0.735(400 V AC) 20 kA (375 V DC) 20 kA / (415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (690 V AC) 4.5 kA (375 V DC) 20 kA / (415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (690 V AC) 3 kA34.5

฿ 6,666.67

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
138136 W
at Rated Operating Conditions per Pole: 2 W
0.735(400 V AC) 20 kA (375 V DC) 20 kA / (415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (690 V AC) 4.5 kA (375 V DC) 20 kA / (415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (690 V AC) 3 kA34.5

฿ 6,666.67

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
168139.3 W
at Rated Operating Conditions per Pole: 3.1 W
0.735(400 V AC) 20 kA (375 V DC) 20 kA / (415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (690 V AC) 4.5 kA (375 V DC) 20 kA / (415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (690 V AC) 3 kA34.5

฿ 6,666.67

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
2081310.5 W
at Rated Operating Conditions per Pole: 3.5 W
0.735(400 V AC) 20 kA (375 V DC) 20 kA / (415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (690 V AC) 4.5 kA (375 V DC) 20 kA / (415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (690 V AC) 3 kA34.5

฿ 6,666.67

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
2581312.9 W
at Rated Operating Conditions per Pole: 4.3 W
0.735(400 V AC) 20 kA (375 V DC) 20 kA / (415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (690 V AC) 4.5 kA (375 V DC) 20 kA / (415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (690 V AC) 3 kA34.5

฿ 6,666.67

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
328139.6 W
at Rated Operating Conditions per Pole: 3.2 W
0.735(400 V AC) 20 kA (375 V DC) 20 kA / (415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (690 V AC) 4.5 kA (375 V DC) 20 kA / (415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (690 V AC) 3 kA34.5

฿ 7,550.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
4081311.1 W
at Rated Operating Conditions per Pole: 3.7 W
0.735(400 V AC) 20 kA (375 V DC) 20 kA / (415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (690 V AC) 4.5 kA (375 V DC) 20 kA / (415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (690 V AC) 3 kA34.5

฿ 7,550.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
5081312.9 W
at Rated Operating Conditions per Pole: 4.3 W
0.735(400 V AC) 20 kA (375 V DC) 20 kA / (415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (690 V AC) 4.5 kA (375 V DC) 20 kA / (415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (690 V AC) 3 kA34.5

฿ 7,550.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
6381319.2 W
at Rated Operating Conditions per Pole: 6.4 W
0.735(400 V AC) 20 kA (375 V DC) 20 kA / (415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (690 V AC) 4.5 kA (375 V DC) 20 kA / (415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (690 V AC) 3 kA34.5

฿ 9,533.33

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
1010646 W
at Rated Operating Conditions per Pole: 1.5 W
0.98(400 V AC) 20 kA(415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (500 V DC) 20 kA / (690 V AC) 4.5 kA(415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (500 V DC) 20 kA / (690 V AC) 3 kA46

฿ 9,533.33

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
1310648 W
at Rated Operating Conditions per Pole: 2 W
0.98(400 V AC) 20 kA(415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (500 V DC) 20 kA / (690 V AC) 4.5 kA(415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (500 V DC) 20 kA / (690 V AC) 3 kA46

฿ 9,533.33

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
16106412.4 W
at Rated Operating Conditions per Pole: 3.1 W
0.98(400 V AC) 20 kA(415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (500 V DC) 20 kA / (690 V AC) 4.5 kA(415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (500 V DC) 20 kA / (690 V AC) 3 kA46

฿ 9,533.33

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
20106414 W
at Rated Operating Conditions per Pole: 3.5 W
0.98(400 V AC) 20 kA(415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (500 V DC) 20 kA / (690 V AC) 4.5 kA(415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (500 V DC) 20 kA / (690 V AC) 3 kA46

฿ 9,533.33

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
25106417.2 W
at Rated Operating Conditions per Pole: 4.3 W
0.98(400 V AC) 20 kA(415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (500 V DC) 20 kA / (690 V AC) 4.5 kA(415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (500 V DC) 20 kA / (690 V AC) 3 kA46

฿ 9,533.33

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
32106412.8 W
at Rated Operating Conditions per Pole: 3.2 W
0.98(400 V AC) 20 kA(415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (500 V DC) 20 kA / (690 V AC) 4.5 kA(415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (500 V DC) 20 kA / (690 V AC) 3 kA46

฿ 10,600.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
40106414.8 W
at Rated Operating Conditions per Pole: 3.7 W
0.98(400 V AC) 20 kA(415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (500 V DC) 20 kA / (690 V AC) 4.5 kA(415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (500 V DC) 20 kA / (690 V AC) 3 kA46

฿ 10,600.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
50106417.2 W
at Rated Operating Conditions per Pole: 4.3 W
0.98(400 V AC) 20 kA(415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (500 V DC) 20 kA / (690 V AC) 4.5 kA(415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (500 V DC) 20 kA / (690 V AC) 3 kA46

฿ 10,600.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
63106425.6 W
at Rated Operating Conditions per Pole: 6.4 W
0.98(400 V AC) 20 kA(415 V AC) 36 kA / (440 V AC) 20 kA / (500 V AC) 10 kA / (500 V DC) 20 kA / (690 V AC) 4.5 kA(415 V AC) 30 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (500 V DC) 20 kA / (690 V AC) 3 kA46

Loading...

  1. 1

Basic Information

Height(mm) 95 Depth(mm) 82.5 Tripping Characteristics Type C
Standards IEC/EN 60947-2 / IEC/EN 60898-1 Rated Insulation Voltage (Ui) acc. to IEC/EN 60664-1 690 V Rated Impulse Withstand Voltage (Uimp) 8 kV
Input Voltage Type AC/DC Frequency (f)(Hz) 50 ... 60 Rated Frequency (f)(Hz) 50 / 60
Contact Position Indication ON / OFF / TRIP Energy Limiting Class 3 Overvoltage Category IV
Tightening Torque 3.5 N·m / 31 in·lb Release Type C Actuator Marking I / O
Housing Material Insulation group I, RAL 7035 Mounting on DIN Rail TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting Position Any
Recommended Screw Driver Pozidriv 2 Accessories Available Yes Connecting Capacity Flexible 0 … 50 mm²
Rigid 0 … 70 mm²
Terminal Type Screw Terminals Built-In Depth (t2)(mm) 82.5 Remarks Connecting with CU only / Connection from top and bottom / Cage terminal with captIIIe screw / IP40 in enclosure with cover