(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Inheriting the philosophy of the G-TWIN Series, we have now released the G-TWIN Λ Series as a series of small breakers of 32 to 63 AF that meet the needs of the machine equipment and control panel markets.
Part Number |
---|
EW63SBG-2P060B |
EW63SBG-2P063B |
EW63SBG-3P060B |
EW63SBG-3P060B FAC/DC24V A |
EW63SBG-3P060B K A |
EW63SBG-3P060C |
EW63SBG-3P060E |
EW63SBG-3P060H |
EW63SBG-3P063B |
EW63SBG-3P063C |
EW63SBG-3P063E |
EW63SBG-3P063H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | rate sensitivity current (mA) | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 8,230.00 ฿ 6,172.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 2 | 60 | 30 | 36 | ||
฿ 8,230.00 ฿ 6,172.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 2 | 63 | 30 | 36 | ||
฿ 10,421.66 ฿ 7,816.25 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 10/5 | 3 | 60 | 30 | 54 | ||
฿ 12,846.66 ฿ 9,635.00 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 10/5 | 3 | 60 | 30 | 54 | ||
฿ 12,415.00 ฿ 9,311.25 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 10/5 | 3 | 60 | 30 | 54 | ||
฿ 10,421.66 ฿ 7,816.25 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 10/5 | 3 | 60 | 100 | 54 | ||
฿ 10,421.66 ฿ 7,816.25 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 10/5 | 3 | 60 | 200 | 54 | ||
฿ 10,421.66 ฿ 7,816.25 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 10/5 | 3 | 60 | 500 | 54 | ||
฿ 10,421.66 ฿ 7,816.25 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 10/5 | 3 | 63 | 30 | 54 | ||
฿ 10,421.66 ฿ 7,816.25 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 10/5 | 3 | 63 | 100 | 54 | ||
฿ 10,421.66 ฿ 7,816.25 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 10/5 | 3 | 63 | 200 | 54 | ||
฿ 10,421.66 ฿ 7,816.25 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 10/5 | 3 | 63 | 500 | 54 |
Loading...
Ampere frame AF | 63AF | Dimension height(mm) | 100 | Dimension depth(mm) | 90 |
---|---|---|---|---|---|
Specifications | Standard product | Rated block capacity AC 230 V(kA) | 15/15 |
How can we improve?
How can we improve?