(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Inheriting the philosophy of the G-TWIN Series, we have now released the G-TWIN Λ Series as a series of small breakers of 32 to 63 AF that meet the needs of the machine equipment and control panel markets.
Part Number |
---|
EW63EBG-2P060B |
EW63EBG-2P063B |
EW63EBG-3P060B |
EW63EBG-3P060B K |
EW63EBG-3P060B WK |
EW63EBG-3P060C |
EW63EBG-3P060E |
EW63EBG-3P060H |
EW63EBG-3P063B |
EW63EBG-3P063C |
EW63EBG-3P063E |
EW63EBG-3P063H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | rate sensitivity current (mA) | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,600.00 ฿ 4,200.00 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 2 | 60 | 30 | 36 | ||
฿ 5,600.00 ฿ 4,200.00 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 2 | 63 | 30 | 36 | ||
฿ 7,450.00 ฿ 5,587.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 5/5 | 3 | 60 | 30 | 54 | ||
฿ 9,446.66 ฿ 7,085.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 5/5 | 3 | 60 | 30 | 54 | ||
฿ 10,328.34 ฿ 7,746.26 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 5/5 | 3 | 60 | 30 | 54 | ||
฿ 7,450.00 ฿ 5,587.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 5/5 | 3 | 60 | 100 | 54 | ||
฿ 7,450.00 ฿ 5,587.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 5/5 | 3 | 60 | 200 | 54 | ||
฿ 7,450.00 ฿ 5,587.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 5/5 | 3 | 60 | 500 | 54 | ||
฿ 7,450.00 ฿ 5,587.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 5/5 | 3 | 63 | 30 | 54 | ||
฿ 7,450.00 ฿ 5,587.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 5/5 | 3 | 63 | 100 | 54 | ||
฿ 7,450.00 ฿ 5,587.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 5/5 | 3 | 63 | 200 | 54 | ||
฿ 7,450.00 ฿ 5,587.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | 5/5 | 3 | 63 | 500 | 54 |
Loading...
Ampere frame AF | 63AF | Dimension height(mm) | 100 | Dimension depth(mm) | 90 |
---|---|---|---|---|---|
Specifications | Standard product | Rated block capacity AC 230 V(kA) | 7.5/7.5 |
How can we improve?
How can we improve?