(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Overload protection, short circuit protection and isolation. It is widely used in building power distribution, industrial power distribution, as well as control and protection for a variety of equipment with operating current not exceeding 63A.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles | Rated Current (A) | Rated voltage (V) | Maximum power consumption per pole |
---|---|---|---|---|---|---|---|---|---|
฿ 150.00 | BREAKER | 1 Piece(s) | 8 Day(s) | 1 | 6 | 220~/230~/240~ | 3 | ||
฿ 135.00 | BREAKER | 1 Piece(s) | 8 Day(s) | 1 | 10 | 220~/230~/240~ | 3 | ||
฿ 135.00 | BREAKER | 1 Piece(s) | 8 Day(s) | 1 | 16 | 220~/230~/240~ | 3.5 | ||
฿ 135.00 | BREAKER | 1 Piece(s) | 8 Day(s) | 1 | 20 | 220~/230~/240~ | 4.5 | ||
฿ 135.00 | BREAKER | 1 Piece(s) | 8 Day(s) | 1 | 25 | 220~/230~/240~ | 4.5 | ||
฿ 135.00 | BREAKER | 1 Piece(s) | 8 Day(s) | 1 | 32 | 220~/230~/240~ | 6 | ||
฿ 135.00 | BREAKER | 1 Piece(s) | 8 Day(s) | 1 | 40 | 220~/230~/240~ | 7.5 | ||
฿ 150.00 | BREAKER | 1 Piece(s) | 8 Day(s) | 1 | 50 | 220~/230~/240~ | 9 | ||
฿ 150.00 | BREAKER | 1 Piece(s) | 8 Day(s) | 1 | 63 | 220~/230~/240~ | 13 | ||
฿ 301.67 | BREAKER | 1 Piece(s) | 8 Day(s) | 2 | 6 | 220~/230~/240~ | 3 | ||
฿ 271.67 | BREAKER | 1 Piece(s) | 8 Day(s) | 2 | 10 | 220~/230~/240~ | 3 | ||
฿ 271.67 | BREAKER | 1 Piece(s) | 8 Day(s) | 2 | 16 | 220~/230~/240~ | 3.5 | ||
฿ 271.67 | BREAKER | 1 Piece(s) | 8 Day(s) | 2 | 20 | 220~/230~/240~ | 4.5 | ||
฿ 271.67 | BREAKER | 1 Piece(s) | 8 Day(s) | 2 | 25 | 220~/230~/240~ | 4.5 | ||
฿ 271.67 | BREAKER | 1 Piece(s) | 8 Day(s) | 2 | 32 | 220~/230~/240~ | 6 | ||
฿ 271.67 | BREAKER | 1 Piece(s) | 8 Day(s) | 2 | 40 | 220~/230~/240~ | 7.5 | ||
฿ 301.67 | BREAKER | 1 Piece(s) | 8 Day(s) | 2 | 50 | 220~/230~/240~ | 9 | ||
฿ 301.67 | BREAKER | 1 Piece(s) | 8 Day(s) | 2 | 63 | 220~/230~/240~ | 13 | ||
฿ 501.67 | BREAKER | 1 Piece(s) | 8 Day(s) | 3 | 6 | 380~/400~/415~ | 3 | ||
฿ 451.67 | BREAKER | 1 Piece(s) | 8 Day(s) | 3 | 10 | 380~/400~/415~ | 3 | ||
฿ 451.67 | BREAKER | 1 Piece(s) | 8 Day(s) | 3 | 16 | 380~/400~/415~ | 3.5 | ||
฿ 451.67 | BREAKER | 1 Piece(s) | 8 Day(s) | 3 | 20 | 380~/400~/415~ | 4.5 | ||
฿ 451.67 | BREAKER | 1 Piece(s) | 8 Day(s) | 3 | 25 | 380~/400~/415~ | 4.5 | ||
฿ 451.67 | BREAKER | 1 Piece(s) | 8 Day(s) | 3 | 32 | 380~/400~/415~ | 6 | ||
฿ 451.67 | BREAKER | 1 Piece(s) | 8 Day(s) | 3 | 40 | 380~/400~/415~ | 7.5 | ||
฿ 501.67 | BREAKER | 1 Piece(s) | 8 Day(s) | 3 | 50 | 380~/400~/415~ | 9 | ||
฿ 501.67 | BREAKER | 1 Piece(s) | 8 Day(s) | 3 | 63 | 380~/400~/415~ | 13 |
Loading...
Certificates | CE, SNI, NOM, EAC, SII | Ambient temperature(℃) | 0 | Rated frequency(Hz) | 50/60 |
---|---|---|---|---|---|
Insulation voltage | 500 | release type | C | Rated impulse withstand voltage(kV) | 4 |
Representative Standard | IEC/EN60898-1 |
How can we improve?
How can we improve?