(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Function]
Protection of circuits against short-circuit currents, protection of circuits against overload currents, switch, isolation.
NB1-63H circuit-breakers are used in domestic installation, as well as in commercial and industry electrical distribution systems.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles | Rated Current (A) |
---|---|---|---|---|---|---|---|
฿ 251.67 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 1 | 6 | ||
฿ 200.00 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 1 | 10 | ||
฿ 200.00 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 1 | 16 | ||
฿ 200.00 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 1 | 20 | ||
฿ 200.00 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 1 | 25 | ||
฿ 200.00 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 1 | 32 | ||
฿ 200.00 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 1 | 40 | ||
฿ 251.67 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 1 | 50 | ||
฿ 251.67 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 1 | 63 | ||
฿ 653.33 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 71 Day(s) | 2 | 6 | ||
฿ 601.67 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 2 | 10 | ||
฿ 601.67 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 2 | 16 | ||
฿ 601.67 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 2 | 20 | ||
฿ 601.67 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 2 | 25 | ||
฿ 601.67 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 2 | 32 | ||
฿ 601.67 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 2 | 40 | ||
฿ 653.33 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 2 | 50 | ||
฿ 653.33 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 2 | 63 | ||
฿ 1,105.00 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 71 Day(s) | 3 | 6 | ||
฿ 1,003.33 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 3 | 10 | ||
฿ 1,003.33 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 3 | 16 | ||
฿ 1,003.33 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 3 | 20 | ||
฿ 1,003.33 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 3 | 25 | ||
฿ 1,003.33 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 3 | 32 | ||
฿ 1,003.33 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 3 | 40 | ||
฿ 1,105.00 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 3 | 50 | ||
฿ 1,105.00 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 3 | 63 | ||
฿ 1,606.67 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 71 Day(s) | 4 | 6 | ||
฿ 1,506.67 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 4 | 10 | ||
฿ 1,506.67 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 4 | 16 | ||
฿ 1,506.67 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 4 | 20 | ||
฿ 1,506.67 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 4 | 25 | ||
฿ 1,506.67 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 4 | 32 | ||
฿ 1,506.67 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 4 | 40 | ||
฿ 1,506.67 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 4 | 50 | ||
฿ 1,506.67 | CHN1 CIRCUIT PROTECTOR | 1 Piece(s) | 8 Day(s) | 4 | 63 |
Loading...
Rated voltage(V) | 230/400~240/415 | Ambient temperature(℃) | -5...+40 | Tripping curves | C curve |
---|---|---|---|---|---|
Rated breaking capacity(A) | 10000 | Rated frequency(Hz) | 50/60 | Insulation voltage | 500 |
Pollution degree | 2 | Storage temperature(℃) | -25...+70 | Auxiliary contact | Yes |
Shunt release | Yes | Under voltage release | Yes | Alarm contant | Yes |
Mounting Method | On DIN rail EN 60715 (35mm) by means of fast clip device. From top and bottom | Connection Method | Cable/U-type busbar/Pin-type busbar | Representative Standard | IEC/EN 60898-1 |
How can we improve?
How can we improve?