(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Korea's smallest 32P relay terminal, suitable product for control device output
■ Features
• Korea's smallest-sized relay board with 32P
Without varistor : 174.0(W) × 70.0(D) × 39.5(H) mm
With varistor : 174.0(W) × 70.0(D) × 49.5(H) mm, realization of equipment miniaturization
• 2 models of relay terminals for long-lasting/economic type
- Long-lasting relay terminal : TAKAMISAWA NYP relay mounted
- Economic relay terminal : PANASONIC PA-N relay mounted
• Production of relay terminal mounting varistor for contact protection
- Varistors are attached to both ends of the relay contact point in parallel to protect the contact point from arcs generated when the contact point is opened/closed,
and the life of the relay is extended
• Improved stability and convenience
- Improved workability with a structure that can be mounted on a DIN rail with an LED for checking the operation of the relay
- Controller circuit protection and malfunction prevention by installing surge absorption circuit on the coil side
• Safe design according to the Public Liability Insurance Act
- Products with exposed PCBs and components may cause safety accidents such as electric shock and malfunction due to dust, but our products are enclosed with
a case and are designed in an electrically safe structure for users
• Supply of cables that can be connected to various PLCs and controllers
- Possible to respond to small quantity orders of various kinds by securing the connectors used for domestic/foreign PLC, machine tools, DCS, DDC, etc.
- For the specifications of connection cables with various PLCs, please refer to the selection list on pages A-280~305.
Part Number |
---|
R32C-PS5A-40P |
R32C-YNT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Relay | Common Coil Side | Certification |
---|---|---|---|---|---|---|---|---|
฿ 5,450.00 | TERMINAL RELAY | 1 Piece(s) | 4 Day(s) | PANASONIC APAN3124 | PNP | CE, UL | ||
฿ 10,383.33 | TERMINAL RELAY | 1 Piece(s) | 4 Day(s) | TAKAMISAWA NY-24W-K | NPN | CE |
Loading...
IO Points | 32 | Coil Rated Voltage | 24V DC | Common Contact Side | 8P Com. |
---|---|---|---|---|---|
Interface Coil Side | Connector MIL-C-83503 40Pin | Interface Contact Side | Screw terminal block 7.62mm Pitch 40Pole | Dimension (W x D x H)(mm) | 174.0(W) × 70.0(D) × 39.5(H) |
Mouting Method | DIN Rail (Channel) | Case Material | Modified PPO | Protection Cover | Polycarbonate |
Terminal Screw | M3 X 6L | Contact Protection Circuit | None |
How can we improve?
How can we improve?