(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Compact]
The uniform Outside Dimention is 75mm and 105mm,
realizing miniaturization and standardization.
[Flexible]
With corresponding cassette-type internal accessories,
it can be installed on site.
[User-frindly]
Plug-in terminal cover makes it user-friendly.
Corresponding isolation function makes it applicicable to mechanical equipment.
[Standard]
Compliance with GB and IEC standards.
The main models have passed KEMA certification.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles | Rated Current (A) | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 3,350.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 3 | 15 | 75 | ||
฿ 3,350.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 3 | 16 | 75 | ||
฿ 3,350.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 3 | 20 | 75 | ||
฿ 3,350.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 3 | 25 | 75 | ||
฿ 3,350.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 3 | 30 | 75 | ||
฿ 3,350.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 3 | 32 | 75 | ||
฿ 3,350.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 3 | 40 | 75 | ||
฿ 3,350.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 3 | 50 | 75 | ||
฿ 3,350.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 3 | 60 | 75 | ||
฿ 3,350.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 3 | 63 | 75 | ||
฿ 3,350.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 3 | 75 | 75 | ||
฿ 3,350.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 3 | 80 | 75 | ||
฿ 3,350.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 3 | 100 | 75 | ||
฿ 4,450.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 4 | 15 | 100 | ||
฿ 4,450.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 4 | 16 | 100 | ||
฿ 4,450.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 4 | 20 | 100 | ||
฿ 4,450.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 4 | 25 | 100 | ||
฿ 4,450.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 4 | 30 | 100 | ||
฿ 4,450.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 4 | 32 | 100 | ||
฿ 4,450.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 4 | 40 | 100 | ||
฿ 4,450.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 4 | 50 | 100 | ||
฿ 4,450.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 4 | 60 | 100 | ||
฿ 4,450.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 4 | 63 | 100 | ||
฿ 4,450.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 4 | 75 | 100 | ||
฿ 4,450.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 4 | 80 | 100 | ||
฿ 4,450.00 | CIRCUIT BREAKER(MCCB) | 1 Piece(s) | 76 Day(s) | 4 | 100 | 100 |
Loading...
Rated block capacity AC 400 V(kA) | 36/18 | Dimension height(mm) | 130 | Dimension depth(mm) | 92 |
---|---|---|---|---|---|
Compliance standard | GB/T、IEC | Mounting method | Screw terminal | Rated block capacity AC 230 V(kA) | 65/133 |
Ampere frame | H |
How can we improve?
How can we improve?