1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-insulation type DC-DC converter, CE-09 XX

Non-insulation type DC-DC converter, CE-09 XX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,206.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
•SMD type
•Short in height: 4.0mm or 4.3mm
•Equipped with variable output voltage (single output type only)
•Wide range of operating temperature conditions: -40℃ to +85℃ (CE-0994: -10℃ to +70℃ )
•5-side metal-shielded low noise design
•Delivery in tray or by taping available

Part Number
CE-0927
CE-0930
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput voltage
(V)
Output current
(A)
Output power
(W)
Efficiency
(%)

฿ 1,206.20

SWITCHING POWER SUPPLY 1 Piece(s) 6 Day(s) 1.0-2.06001.280

฿ 1,206.20

SWITCHING POWER SUPPLY 1 Piece(s) 6 Day(s) 4.0-5.83001.583

Loading...

  1. 1

Basic Information

Input voltage(V) 3.0-3.6