1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CHVM,1.4-3W, 12V Input, 180-2000V Output DC-DC Converters,i6 Series, CHVM Series

CHVM,1.4-3W, 12V Input, 180-2000V Output DC-DC Converters,i6 Series, CHVM Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,827.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

1.4-3W, 12V Input, 180-2000V Output DC-DC ConvertersCHVM high voltage dc-dc converter modules offer output voltages of up to 2kV in compact SIP pcb mount formats. Output power is 1.4W to 3W depending on package and all units accept a nominal 12Vdc input. Remote on/off is standard and the output can be adjusted from 0.5% to 100% using an external variable resistor or applied voltage. CHVM offers extremely low ripple and noise performance (as low as 5mVp_p on a 1000V output) making them suitable for precision, noise sensitive applications such as photomultiplier tubes, photodiodes and other detectors and devices often employed in laboratory equipment such as scanning electron microscopes, X-ray fluorescence spectrometers, mass spectrometers and ultrasonic probes.

Part Number
CHVM1R5-12-1000N
CHVM1R5-12-1000P
CHVM1R5-12-1500N
CHVM1R5-12-1500P
CHVM1R5-12-2000N
CHVM1R5-12-2000P
CHVM2-12-1000NW
CHVM2-12-1000PW
CHVM2-12-1500NW
CHVM2-12-1500PW
CHVM2-12-2000NW
CHVM2-12-2000PW
CHVM2R5-12-0350NW
CHVM2R5-12-0350PW
CHVM2R6-12-0470NW
CHVM2R6-12-0470PW
CHVM2R7-12-0180NW
CHVM2R7-12-0180PW
CHVM3-12-0300NW
CHVM3-12-0300PW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Current
(A)
Maximum Power
(W)
Ripple & Noise
(mV)
Maximum Ripple & Noise
(mV)
Input voltage
(V)
Output voltage
(V)
Input Current
(mA)

฿ 7,608.95

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 1.51.551511.0-13.00to-1000220

฿ 8,499.75

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 1.51.551511.0-13.00to+1000220

฿ 9,403.40

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 11.572511.0-13.00to-1500230

฿ 8,499.75

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 11.572511.0-13.00to+1500230

฿ 7,608.95

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 0.71.4103011.0-13.00to-2000280

฿ 8,027.48

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 0.71.4103011.0-13.00to+2000280

฿ 9,882.13

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 223010010.8-16.50to-1000280

฿ 9,882.13

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 223010010.8-16.50to+1000280

฿ 12,087.23

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 1.31.953010010.8-16.50to-1500290

฿ 12,087.23

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 1.31.953010010.8-16.50to+1500290

฿ 11,202.73

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 125015010.8-16.50to-2000340

฿ 12,557.18

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 125015010.8-16.50to+2000340

฿ 8,029.79

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 72.453010010.8-13.20to-350330

฿ 8,029.79

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 72.453010010.8-13.20to+350330

฿ 10,505.19

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 5.62.634015010.8-13.20to-470390

฿ 11,745.38

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 5.62.634015010.8-13.20to+470390

฿ 7,645.43

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 152.73010010.8-13.20to-180350

฿ 6,827.50

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 152.73010010.8-13.20to+180350

฿ 7,570.45

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 1033010010.8-13.20to-300395

฿ 8,029.79

NON-ISOLATED DC-DC CONVERTER 1 Piece(s) 8 Day(s) 1033010010.8-13.20to+300395

Loading...

  1. 1