(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• CE Approvals
• Wide Range Input
Part Number |
---|
DPX15-24WS12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Input Range | Output Current Full Load (mA) | Output Ripple & Noise (mVp-p) | Input Current Full Load (mA) | Capacitor Load Max (uF) | Input Current No Load (mA) | Output voltage (V) | Efficiency (%) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,592.07 | ISOLATED DC-DC CONVERTERS | 1 Piece(s) | 8 Day(s) | 9.5-36 | 1250 | 75 | 772 | 1250 | 26 | 12 | 85 |
Loading...
Output Current Min Load(mA) | 0 |
---|
Please check the type/dimensions/specifications of the part DPX15-24WS12 in the Single and Dual Output 15W Din Rail Mount DC-DC Converters, DPX15W Series series.
Part Number |
---|
DPX15-24WS05 |
DPX15-48WD15 |
DPX15-48WS05 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Input Range | Output Current Full Load (mA) | Output Ripple & Noise (mVp-p) | Input Current Full Load (mA) | Capacitor Load Max (uF) | Input Current No Load (mA) | Output voltage (V) | Efficiency (%) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,592.07 | 1 Piece(s) | 8 Day(s) | 9.5-36 | 3000 | 50 | 772 | 7200 | 67 | 5 | 85 | ||
฿ 6,519.44 | 1 Piece(s) | 8 Day(s) | 18-75 | ±500 | 75 | 381 | ±400 | 20 | ±15 | 86 | ||
฿ 5,806.43 | 1 Piece(s) | 8 Day(s) | 18-75 | 3000 | 50 | 381 | 7200 | 38 | 5 | 86 |
How can we improve?
How can we improve?