1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single and Dual Output 15W Din Rail Mount DC-DC Converters, DPX15W Series

Single and Dual Output 15W Din Rail Mount DC-DC Converters, DPX15W Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,592.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• CE Approvals
• Wide Range Input

Part Number
DPX15-24WS05
DPX15-24WS12
DPX15-48WD15
DPX15-48WS05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Range Output Current Full Load
(mA)
Output Ripple & Noise
(mVp-p)
Input Current Full Load
(mA)
Capacitor Load Max
(uF)
Input Current No Load
(mA)
Output voltage
(V)
Efficiency
(%)

฿ 5,592.07

ISOLATED DC-DC CONVERTERS 1 Piece(s) 8 Day(s) 9.5-36300050772720067585

฿ 5,592.07

ISOLATED DC-DC CONVERTERS 1 Piece(s) 8 Day(s) 9.5-361250757721250261285

฿ 6,519.44

ISOLATED DC-DC CONVERTERS 1 Piece(s) 8 Day(s) 18-75±50075381±40020±1586

฿ 5,806.43

ISOLATED DC-DC CONVERTERS 1 Piece(s) 8 Day(s) 18-75300050381720038586

Loading...

  1. 1

Basic Information

Output Current Min Load(mA) 0