1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single and Dual Output 20W Din Rail Mount DC-DC Converters, DPX20W Series

ISOLATED DC-DC CONVERTERS

Single and Dual Output 20W Din Rail Mount DC-DC Converters, DPX20W Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,432.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• CE Approval
• Wide Range Input

Part Number
DPX20-24WD15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,432.23

ISOLATED DC-DC CONVERTERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Input Range 9.5-36 Output Current Min Load(mA) 0 Output Current Full Load(mA) 4000
Output Ripple & Noise(mVp-p) 75 Input Current Full Load(mA) 1016 Capacitor Load Max(uF) 9600
Input Current No Load(mA) 67 Output voltage(V) 5 Efficiency(%) 86

Please check the type/dimensions/specifications of the part DPX20-24WD15 in the Single and Dual Output 20W Din Rail Mount DC-DC Converters, DPX20W Series series.