1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

120W MIL-COTS , 9 to 40V Input Isolated Quarter Brick, HQA120 Series

120W MIL-COTS , 9 to 40V Input Isolated Quarter Brick, HQA120 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,503.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The HQA series of isolated DC-DC converters bring a high performance quarter brick in a rugged-encapsulated package for MIL-COTS applications. With its high efficiency performance, magnetic feedback loop and wide operating baseplate temperatures of -55 to 115°C (-40°C for -S suffix), it provides high useable power at elevated temperatures and altitude for demanding and harsh environments. Various MIL-STD compliance can be supported when paired with the FQA or FQB MIL-COTS input filters.
[Features]
• Up to 120 W in an Industry Quarter Brick package
• Encapsulated and Rugged design
• Maximum Baseplate Temperature of 115°C
• No Optocouplers used
• Enhanced Screening Option (-M Suffix)
• Designed to meet MIL-STD-461; MIL-STD-1275; MIL-STD-704;
RTCA/DO-160 Sec 16-18 with FQA / FQB Input Filters

Part Number
HQA2W120W120V-007-S
HQA2W120W240V-007-S
HQA2W120W280V-007-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Current
(A)
Remote Sense Output voltage
(V)

฿ 11,828.65

DC/DC CONVERTER MODULE 1 Piece(s) 8 Day(s) 10Yes12

฿ 10,503.73

DC/DC CONVERTER MODULE 1 Piece(s) 8 Day(s) 5-24

฿ 11,097.60

DC/DC CONVERTER MODULE 1 Piece(s) 8 Day(s) 4.2-28

Loading...

  1. 1

Basic Information

Maximum Power(W) 120 Baseplate Flanged Screening Standard
Input voltage(V) 9-40