1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Temperature Controller PXF9 Series (Part Number)

Digital Temperature Controller PXF9 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,598.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

1. Enhance control performance which makes PXF suitable for a wide ranges of application
    - Fast sampling speed of 50 ms (cf. PXH: 50 ms, PXR 500 ms)
    - Improved input indication accuracy, for example: indication accuracy when measuring around 0.0ºC by using type K thermocouple of which measuring range 0.0 to 400.0ºC: ±1.1ºC (cf. PXR: ±3.1ºC)
    - Freely configurable control cycle (100ms to 99 s)
    - Control method selectable among 7 types (ON/OFF control, PID control, fuzzy PID control, self-turnning control, motorized valve control, 2-degree-of-freedom PID controll, motorized valve control (with position feedback input))
2. Any type of input can be accepted
    - Universal input is supported (thermocouple, RTD, voltage, current)
    - Control output is selectable among 4 types (Relay contact, SSR drive, Current linear, Voltage linear). The following optional functions can be incorporated:
    - Up to 3 digital inputs and 5 digital outputs
    - Remove SV input, analog re-transmission output
    - Motorized valve control output (with position feedback input)
    - Current monitoring using CT
3. Easy-to-see clear display and user-friendly interface
    - Wide viewing angle, high luminance white LED backlit LCD
    - Large PV display (with character height of 26 mm which is the highest in the market)
    - Easy-to-identily 11 segment alphanumeric displary with screen numbers
    - Digit select key design in the market
4. Most compact design in the market
    - Approx, 30% reduction in size compared to conventional models. (58 mm depth behide panel)
5. A Variety of functions extending the possiblity of temperature controller
    - 64 steps eamp/soak function
    - 8 PID setting pallets, 8 SV pallets, zone PID facilitate frequent change of control conditions
    - Loader interface provided as atandard (Power can be supplied via loader cable, Loader software is available from our HP for free of charge)
    - RS-485 communication (optional) capable of cooperative operation, programless communication

 

General Specifications

Power supply:
    100 V (-15%) to 240 V (+10%) AC, 50/60 Hz;
    24 V (±10%) DC/AC
Power consumption:
    13 VA MAX (100 to 240 V AC), 8 VA MAX, (24 V DC/AC)
Insulation resistance:
    20 MΩ or more (at 500 V DC)
Withstand voltage:
    Power source ↔ all terminals: 1500 V AC for 1 min
    Relay contact output ↔ all terminals: 1500 V AC for 1 mint
    Between others 500 V AC for 1 min

Product Description

Digital Temperature Controller PXF9 is an extremely compact temperature controller which has 96 x 96 mm front panel with a large, white LCD and 58 mm. depth behind panel.
Developed as a successor to the standard model PXR, PXF4 features fast sampling speed (50 ms) equal to PXH, highly accurate input indication, and universal input, in addition to various functions of PXG, while achieving a competitive price.
Equipped with multiple input/output and sophisticated control functions, PXF4 serves as a suitable temperature controller for a wide range of use.

Part Number
PXF9AAY2-0VM00
PXF9AAY2-1VG00
PXF9AAY2-1VM00
PXF9AAY2-1YT00
PXF9ABA2-0V100
PXF9ABY2-0VH00
PXF9ABY2-0VM00
PXF9ABY2-1V100
PXF9ABY2-1Y100
PXF9ABY2-FV100
PXF9ABY2-MV100
PXF9ACY2-0V100
PXF9ACY2-1V100
PXF9ACY2-FV100
PXF9AEA2-1V100
PXF9AER2-0V100
PXF9AER2-FVM00
PXF9AEY2-0VM00
PXF9AEY2-1BC00
PXF9AEY2-1V100
PXF9AEY2-1VG00
PXF9AEY2-1VM00
PXF9AEY2-FV100
PXF9AEY2-JVM00
PXF9AEY2-MV100
PXF9APY2-FW100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipControl output 1 Alarm Output Instruction manual Control output 2 Power supply voltage Option

฿ 6,053.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Relay contact (SPST)NoneEnglishNone100 to 240 V ACRS-485 Communication

฿ 5,730.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Relay contact (SPST)1 pointEnglishNone100 to 240 V ACCT input + Digital input (DI1)

฿ 6,215.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Relay contact (SPST)1 pointEnglishNone100 to 240 V ACRS-485 Communication

฿ 5,730.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Relay contact (SPST)1 pointJapanese & EnglishNone100 to 240 V ACDigital input (DI1, DI2)

฿ 5,550.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Relay contact (SPDT)NoneEnglishRelay contact (SPST)100 to 240 V ACNone

฿ 6,160.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Relay contact (SPDT)NoneEnglishNone100 to 240 V ACRemote SV input + Digital input (DI3)

฿ 6,053.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Relay contact (SPDT)NoneEnglishNone100 to 240 V ACRS-485 Communication

฿ 4,760.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Relay contact (SPDT)1 pointEnglishNone100 to 240 V ACNone

฿ 4,760.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Relay contact (SPDT)1 pointJapanese & EnglishNone100 to 240 V ACNone

฿ 4,922.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Relay contact (SPDT)2 pointEnglishNone100 to 240 V ACNone

฿ 5,083.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Relay contact (SPDT)3 pointEnglishNone100 to 240 V ACNone

฿ 4,598.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote SSR drive outputNoneEnglishNone100 to 240 V ACNone

฿ 4,760.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote SSR drive output1 pointEnglishNone100 to 240 V ACNone

฿ 4,922.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote SSR drive output2 pointEnglishNone100 to 240 V ACNone

฿ 5,712.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Current output1 pointEnglishRelay contact (SPST)100 to 240 V ACNone

฿ 5,882.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Current outputNoneEnglishRe-transmission output (current)100 to 240 V ACNone

฿ 7,660.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Current output2 pointEnglishRe-transmission output (current)100 to 240 V ACRS-485 Communication

฿ 6,053.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Current outputNoneEnglishNone100 to 240 V ACRS-485 Communication

฿ 8,855.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Current output1 pointEnglishNone24 V AC/DCRS-485 communication + Digital input (DI3, 4, 5)

฿ 4,760.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Current output1 pointEnglishNone100 to 240 V ACNone

฿ 5,730.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Current output1 pointEnglishNone100 to 240 V ACCT input + Digital input (DI1)

฿ 6,215.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Current output1 pointEnglishNone100 to 240 V ACRS-485 Communication

฿ 4,922.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Current output2 pointEnglishNone100 to 240 V ACNone

฿ 6,377.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Current output2 point (independent common)EnglishNone100 to 240 V ACRS-485 Communication

฿ 5,083.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Current output3 pointEnglishNone100 to 240 V ACNone

฿ 5,208.00

TEMPERATURE CONTROLLER PXF 1 Piece(s) Quote Voltage output2 pointChinse & EnglishNone100 to 240 V ACNone

Loading...

  1. 1

Basic Information

Front Dimensions 96 x 96