(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The RZ/T1 Group has the Arm® Cortex®-R4 Processor with FPU core, which was designed for real-time processing, and is capable of high-speed operation at up to 600 MHz. Furthermore, access does not need to be performed via cache memory, and tightly-coupled memory capable of definitive real-time response processing is built-in, enabling high-speed access from the CPU without passing through the cache memory. RZ/T1 devices that are equipped with a built-in Renesas R-IN engine (“R-IN engine”), an accelerator for industrial Ethernet communications, can perform industrial Ethernet processing without loss of real-time performance by Hardware RTOS (HW-RTOS) RZ/T1 devices that are equipped with a configurable absolute encoder interface are perfectly suited for precision motion control applications. The range of industry standards that are supported by the configurable encoder interface includes EnDat2.2, BiSS®-C, A-format™, Tamagawa and HIPERFACE® DSL.
Part Number |
---|
R7S910002CBG-AC0 |
R7S910011CBG-AC0 |
R7S910018CBG-AC0 |
R7S910026CBG-AC0 |
R7S910028CBG-AC0 |
R7S910035CBG-AC0 |
R7S910036CBG-AC0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RAM (KB) | CPU | Operating Frequencies (Max) (MHz) |
---|---|---|---|---|---|---|---|---|
฿ 1,121.00 | MICROCONTROLLERS | 1 Piece(s) | 6 Day(s) | 544 | Cortex-R4F x 1 | 450 | ||
฿ 1,478.31 | MICROCONTROLLERS | 1 Piece(s) | 6 Day(s) | 544 | Cortex-R4F x 1 | 450 | ||
฿ 4,092.31 | MICROCONTROLLERS | 1 Piece(s) | 98 Day(s) | 1568 | Cortex-R4F x 1 + Cortex-M3 x 1 | 600 | ||
฿ 1,989.44 | MICROCONTROLLERS | 1 Piece(s) | 6 Day(s) | 1568 | Cortex-R4F x 1 | 450 | ||
฿ 2,499.09 | MICROCONTROLLERS | 1 Piece(s) | 6 Day(s) | 1568 | Cortex-R4F x 1 | 600 | ||
฿ 1,295.16 | MICROCONTROLLERS | 1 Piece(s) | 6 Day(s) | 544 | Cortex-R4F x 1 | 300 | ||
฿ 1,651.73 | MICROCONTROLLERS | 1 Piece(s) | 6 Day(s) | 544 | Cortex-R4F x 1 | 300 |
Loading...
Bit Size | 32 | Lead Count (#) | 320 | I/O Ports | 209 |
---|---|---|---|---|---|
ADC | 12-bit x 24-ch | Temperature Range | -40 to 125°C | Package Type | FBGA |
Accelerator | R-IN Engine |
How can we improve?
How can we improve?