(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Microprocessors (MPU)

A microprocessor (MPU) is a semiconductor device that incorporates the functions of a central processing unit (CPU) on a single chip. It is mainly incorporated in all electronic equipment such as industrial equipment, etc. The microprocessor acts as the heart of so-called electronic equipment, receives data via input devices, etc., and performs basic processing such as arithmetic or processing on the received data according to programs. It is also responsible for recording processed data and sending it to output devices such as displays, etc. The mainstream bus width is 32-bit or 64-bit, and the higher the numerical value, the higher the computing power. The calculation speed varies from tens of megahertz to gigahertz.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
4 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    [Analog Devices] Microprocessor (MPU)

    [Analog Devices] Microprocessor (MPU)

    Analog Devices

    Various packaged products such as surface mounting type. Microprocessors with various built-in CPU cores.
    From: ฿ 1,877.97
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Altera] Microprocessor (MPU)

    [Altera] Microprocessor (MPU)

    ALTERA

    Surface Mount Type Various Bulk Item. Various microprocessor series.
    From: ฿ 275.64
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    R-IN32M4-CL2 ICs for Industrial Ethernet Communication

    R-IN32M4-CL2 ICs for Industrial Ethernet Communication

    RENESAS

    The R-IN32M4-CL2 contains built-in Gigabit PHY in addition to our featured Renesas R-IN engine (“R-IN engine”) available in the series family, providing the optimal solution to bring high performance CC-Link IE Field network protocol to industrial equipment. The network performance of CC-Link IE Field has been proven effective in the 4th industrial revolution, where various sensors and actuators are connected. By combining CC-Link IE Field with our proposed R-IN engine, we bring high level of intelligence to end devices, providing significant improvement further to the industrial networks. With the embedded Gigabit ethernet PHY in the R-IN32M4, circuit design is made extremely easy since no Gigabit PHY related analog design is required, which can be quite troublesome in a conventional hardware approach. Furthermore, with the addition of FPU, 8 channels of 10-bit ADC and 16 channels of 16-bit timers embedded to the CPU core, the R-IN32M4 has greatly extended the family’s application; not only remote IO applications, where the R-IN32M series has exceeded, the R-IN32M4 also performs well in motor & sensor control, and even industrial network gateway applications.
    From: ฿ 3,205.56
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RZ/T1 Microprocessors for Real-Time Control and Networking of Industrial Equipment by only one chip

    RZ/T1 Microprocessors for Real-Time Control and Networking of Industrial Equipment by only one chip

    RENESAS

    The RZ/T1 Group has the Arm® Cortex®-R4 Processor with FPU core, which was designed for real-time processing, and is capable of high-speed operation at up to 600 MHz. Furthermore, access does not need to be performed via cache memory, and tightly-coupled memory capable of definitive real-time response processing is built-in, enabling high-speed access from the CPU without passing through the cache memory. RZ/T1 devices that are equipped with a built-in Renesas R-IN engine (“R-IN engine”), an accelerator for industrial Ethernet communications, can perform industrial Ethernet processing without loss of real-time performance by Hardware RTOS (HW-RTOS) RZ/T1 devices that are equipped with a configurable absolute encoder interface are perfectly suited for precision motion control applications. The range of industry standards that are supported by the configurable encoder interface includes EnDat2.2, BiSS®-C, A-format™, Tamagawa and HIPERFACE® DSL.
    From: ฿ 1,081.61
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
[Analog Devices] Microprocessor (MPU)
You can add up to 6 items per a category to the compare list.
[Altera] Microprocessor (MPU)
You can add up to 6 items per a category to the compare list.
R-IN32M4-CL2 ICs for Industrial Ethernet Communication
You can add up to 6 items per a category to the compare list.
RZ/T1 Microprocessors for Real-Time Control and Networking of Industrial Equipment by only one chip
Brand

Analog Devices

ALTERA

RENESAS

RENESAS

Product Series

[Analog Devices] Microprocessor (MPU)

[Altera] Microprocessor (MPU)

R-IN32M4-CL2 ICs for Industrial Ethernet Communication

RZ/T1 Microprocessors for Real-Time Control and Networking of Industrial Equipment by only one chip

From

฿ 1,877.97

฿ 275.64

฿ 3,205.56

฿ 1,081.61

Days to Ship 6 Day(s) 2 Day(s) 5 Day(s) 5 Day(s)

Loading...

  1. 1

Related Categories to Microprocessors (MPU)