1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AC-DC Single output Industrial DIN rail power supply, NDR Series (Part Number)

AC-DC Single output Industrial DIN rail power supply, NDR Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,236.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

NDR is one economical slim Din Rail power supply series, adapt to be installed on TS-35/7.5 or TS-35/15 mounting rails. The entire series adopts the full range AC input from 90VAC to 264VAC and conforms to BS EN/EN61000-3-2, the norm the European Union regulates for harmonic current.

Part Number
NDR-75-12SALE
NDR-75-24SALE
NDR-75-48SALE
NDR-120-24SALE
NDR-120-48SALE
NDR-240-24SALE
NDR-240-48SALE
NDR-480-24SALE
NDR-480-48SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Dimension height
(mm)
Dimension depth
(mm)
Dimension width
(mm)
AC Input Voltage Range

฿ 1,360.00

฿ 1,165.66

75W SINGLE OUTPUT INDUSTRIAL 1 Piece(s) 95 Day(s) -75DC12V6.31251023290 ~ 264VAC, 127 ~ 370VDC [DC input operation possible by connecting AC/L(+), AC/N(-)]

฿ 1,236.67

฿ 1,059.95

DIN RAIL POWER SUPPLY 1 Piece(s) 2 Day(s) -75DC24V3.21251023290 ~ 264VAC, 127 ~ 370VDC [DC input operation possible by connecting AC/L(+), AC/N(-)]

฿ 1,360.00

฿ 1,165.66

DIN RAIL 75W O/P 48V 1.6A 1 Piece(s) 2 Day(s) -75DC3.3V1.61251023290 ~ 264VAC, 127 ~ 370VDC [DC input operation possible by connecting AC/L(+), AC/N(-)]

฿ 1,441.67

฿ 1,235.66

SWITCHING POWER SUPPLY 1 Piece(s) 2 Day(s) 10120DC24V5125.3113.54090 ~ 264VAC 127 ~ 370VDC [DC input operation possible by connecting AC/L(+), AC/N(-)]

฿ 1,586.67

฿ 1,359.93

POWER SUPPLY 1 Piece(s) 95 Day(s) -120DC3.3V2.5125.3113.54090 ~ 264VAC 127 ~ 370VDC [DC input operation possible by connecting AC/L(+), AC/N(-)]

฿ 2,668.33

฿ 2,287.03

SWITCHING POWER SUPPLY 1 Piece(s) 95 Day(s) 10240DC24V10125.2113.56390 ~ 264VAC 127 ~ 370VDC

฿ 2,668.33

฿ 2,287.03

POWER SUPPLY 1 Piece(s) 2 Day(s) -240DC48V5125.2113.56390 ~ 264VAC 127 ~ 370VDC

฿ 5,215.00

฿ 4,469.78

SWITCHING POWER SUPPLY 1 Piece(s) 2 Day(s) 10480DC24V10125.2128.585.590 ~ 264VAC 127 ~ 370VDC

฿ 5,736.67

฿ 4,916.90

DIN RAIL POWER SUPPLY 1 Piece(s) 95 Day(s) -480DC3.3V10125.2128.585.590 ~ 264VAC 127 ~ 370VDC

Loading...

  1. 1

Basic Information

Shape DIN rail direct attachment Input Voltage AC/DC Single/multi Single
Representative Standard CE / UL / TUV