(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hioki 3280-10F AC Clamp Meter MEAN Value
Hioki clamp meters are best-in-class measuring devices incorporating Hioki's expertise in current sensing technology. The 3280-10F is an average rectifying 1000A AC clamp meter that features a broad operating temperature range of -25 to 65˚C, compatible with Flexible Sensor CT6280 AC FLEXIBLE CURRENT SENSOR (optional)
Data Hold function, Large LCD display, Operating by battery CR2032 | Dimension 57 x 175 x 16mm (100g) | Hioki, Japan
AC measurement method | MEAN value |
AC Current | 41.99 to 1000 A, 3 ranges (50 to 60 Hz, Average rectified) Basic accuracy: ±1.5 % rdg. ±5 dgt. |
DC Voltage | 419.9 mV to 600 V, 5 ranges Basic accuracy: ±1.0 % rdg. ±3 dgt. |
AC Voltage | 4.199 V to 600 V, 4 ranges (45 to 500 Hz, Average rectified) Basic accuracy: ±1.8 % rdg. ±7 dgt. |
Crest factor | N/A |
Resistance | 419.9 Ω to 41.99 MΩ, 6 ranges Basic accuracy: ±2 % rdg. ±4 dgt. |
Other functions | ■ Continuity: Buzzer sounds at 50 Ω ±40 Ω or less ■ Data hold ■ Auto power save ■ Drop-proof from height of 1 meter |
Display | LCD, max. 4199 dgt., Display refresh rate: 400 ms |
Environmental protection | IP40 dustproof and waterproof |
Power supply | Coin type lithium battery (CR2032) ×1 Continuous use 120 hours |
Core jaw dia. | φ33 mm (1.30 in) |
Dimensions and mass | 57 mm (2.24 in) W × 175 mm (6.89 in) H × 16 mm (0.63 in) D 100 g (3.5 oz) |
Accessories | ■ CARRYING CASE 9398 ×1 ■ TEST LEAD L9208 ×1 ■ Coin type lithium battery (CR2032) ×1 ■ Instruction manual ×1 |
Please check the type/dimensions/specifications of the part 3280-10F in the AC Clamp Meter 3280-10F series.
How can we improve?
How can we improve?