(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a dedicated power cable that connects the Mitsubishi general-purpose AC servo MR-J4 / J3 / JN series servo amplifier and servo motor.
Part Number |
---|
SC-PWS1CBL7M-A2-H |
SC-PWS1CBL8M-A2-H |
SC-PWS3CBL9M-A1-H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable lead out direction | Cable outer diameter (mm) | Operating temperature range (℃) | Application | Applicable motor | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,809.00 ฿ 2,005.06 | MR-J3 POWER CABLE | 1 Piece(s) | Same day | Opposite of motor shaft | ⌀6.0 | -10~+60 (without condensation) | Power supply cable | For HG-KR/MR, HF-KN/KP/MP motor | 7 | ||
฿ 4,142.00 ฿ 2,179.93 | MR-J3 POWER CABLE | 1 Piece(s) | Same day | Opposite of motor shaft | ⌀6.0 | '-10~+60 (without condensation) | Power supply cable | For HG-KR/MR, HF-KN/KP/MP motor | 8 | ||
฿ 5,456.00 ฿ 2,872.04 | MR-J3 POWER CABLE | 1 Piece(s) | Same day | Motor shaft side | ⌀7.5 | -10~+60 (without condensation) | Power supply cable with sealed | For HG-KR/MR, HF-KN/KP/MP motor, with shield | 9 |
Loading...
Bending life | Long bending life | Structure | AWG19×4C | Minimum radius bend(mm) | 6 times the overall diameter |
---|---|---|---|---|---|
Flame retardant | UL1581 VW-1 | IP rating | IP65 |
How can we improve?
How can we improve?