(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cables for connection of the inverter and PLG.
1) FR-VCBL (option) for connection with the vector control inverter motor (SF-VR series).
2) FR-JCBL (option) for connection with the Mitsubishi general-purpose motor with PLG.
Cable length(m) | 100 | Optional PLG Cable | Produced on order. Please consultseparately. | Fabricated Cables | Number of parallel cables of 0.2mm2: 6 or more / Larger-size cables: 1.25mm2 or more |
---|---|---|---|---|---|
Connection of PLG Power Supply | Terminals 55E-AG2, Inboard option FR-VPA, FR-VPB, FR-VPC, FR-VPD (Approximately 5.5V) |
Please check the type/dimensions/specifications of the part FR-VCBL100 in the Cable For Vector Inverter FR-V200 series.
How can we improve?
How can we improve?