1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Mini Keyboard Wired USB Trackball, QWERTY (UK) Black

MINI KEYBOARD

RS PRO Mini Keyboard Wired USB Trackball, QWERTY (UK) Black
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,612.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Wired/Wireless = Wired
Connection Type = USB
Keyboard Type = Trackball
Keyboard Layout = QWERTY (UK)
Colour = Black
Built-In USB Hub = No
Dimensions = 338 x 173 x 35mm
Height = 35mm
Width = 338mm
Depth = 173mm
Multimedia Keys = No
Normal Keys = 89

 
Part Number
1369673 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,612.13

฿ 3,074.91

MINI KEYBOARD 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1369673 in the RS PRO Mini Keyboard Wired USB Trackball, QWERTY (UK) Black series.