1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Force Gauge RS232, USB, Range: 196N

FORCE GAUGE

RS PRO Force Gauge RS232, USB, Range: 196N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38,334.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Range = 196N
Best Accuracy = ±0.5 %
Measurement Units = kg, lb, N
Digital Output = RS232, USB
Battery Type = AA
Weight = 650g
Maximum Operating Temperature = +0°C → 50°C

 
Part Number
1113690
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 38,334.00

FORCE GAUGE 1 Piece(s) 8 Day(s)

Loading...

  1. 1