1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO SPNO Reed Relay, 1 A, 5V DC Coil, 500Ω, PCB Mount

SIGNAL RELAY

RS PRO SPNO Reed Relay, 1 A, 5V DC Coil, 500Ω, PCB Mount
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 334.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = SPNO
Coil Voltage = 5V DC
Mounting Type = PCB Mount
Maximum Switching Current AC = 1 A
Maximum Switching Current DC = 1 A
Maximum Switching Voltage AC = 200V AC
Maximum Switching Voltage DC = 200V DC
Coil Power = 50mW
Coil Resistance = 500 Ω
Length = 19.3mm
Height = 5.1mm
Depth = 6.4mm
Dimensions = 19.3 x 6.4 x 5.1mm
Isolation Coil To Contact = 1.5kV DC
Maximum Switching Power DC = 20 W

 
Part Number
291-9710 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 334.98

฿ 236.46

SIGNAL RELAY 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 291-9710 in the RS PRO SPNO Reed Relay, 1 A, 5V DC Coil, 500Ω, PCB Mount series.