1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO DIN Rail Voltage Monitoring Relay, 48 to 63Hz, 1 Phase, SPDT

MONITORING RELAYS

RS PRO DIN Rail Voltage Monitoring Relay, 48 to 63Hz, 1 Phase, SPDT
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,592.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Monitoring Application = Voltage
Contact Configuration = SPDT
Voltage Sensitivity = Overvoltage, Undervoltage
Electrical Phase = 1
Time Delay = 0.2 → 10s
Series = L
Height = 89mm

 
Part Number
1026131 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,592.64

฿ 3,728.61

MONITORING RELAYS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1026131 in the RS PRO DIN Rail Voltage Monitoring Relay, 48 to 63Hz, 1 Phase, SPDT series.