1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Non-illuminated Green Flush Push Button Complete Unit, DPNO, 22mm Momentary Screw (Part Number)

NON-ILLUMINATED BLACK FLUSH

RS PRO Non-illuminated Green Flush Push Button Complete Unit, DPNO, 22mm Momentary Screw
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 472.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Push Button Colour = Green
Cutout Diameter = 22mm
Push Button Actuation = Momentary
Contact Configuration = DPNO
Push Button Style = Flush
Illuminated = No
IP Rating = IP65
Maximum AC Voltage = 230V
Push Button Shape = Round
Mounting Type = Panel Mount
Body Material = Plastic
Terminal Type = Screw

 
Part Number
1450616 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 472.84

฿ 333.78

NON-ILLUMINATED BLACK FLUSH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1450616 in the RS PRO Non-illuminated Green Flush Push Button Complete Unit, DPNO, 22mm Momentary Screw series.